All the central components of a Crestron Flex UC system, assembled together on a bracket and ready to mount behind the display device. Designed for use with a Crestron Flex UC system solution.
The UC Engine Assembly (UC-BRKT-100-ASSY) streamlines the installation of a Crestron Flex UC system by incorporating the UC-ENGINE, HD-CONV-USB-200, and UC-CONN-HD together on one convenient mounting bracket.
The complete assembly can be mounted on a wall, or it can be attached to the rear of a display device. Attachment to the display is accomplished using two of the four bolts that also affix the display to a VESA® compliant display mount. The assembly bracket includes mounting holes on its left and right side edges, spaced at 100, 200, and 300 mm vertically, to allow for attachment to either side of a mounting plate on the rear of a display.
To manage wiring and conceal connections for a clean, secure installation, a 1-gang sized cutout at the lower right-hand corner allows for mounting over a flush wall-mounted electrical box. The box may be used for an AC outlet or a wall plate containing AV and data jacks.
Direct Connection
Crestron's direct connection method simplifies installation and configuration with a single connection from a touch screen or Crestron Mercury® device to the UC‑ENGINE. This method accelerates deployment, ensures reliability, and provides long-term service while eliminating network setup dependencies related to hardware and security requirements.
This product is sold exclusively as part of a complete Crestron Flex system kit.
Rajoni i disponueshëm
North America | Europe | Asia | Africa | Oceania | South America | Antarctica |
---|---|---|---|---|---|---|
Shtetet e Bashkuara | Shqipëri | Afganistan | Egjipt | Samoa amerikane | Argjentinë | Antarktidë |
Anguilla | Andorra | Bahrain | Algjeri | Australi | Bolivi | Bouvet Island |
Antigua dhe Barbuda | Austri | Iran | Angolë | Ishujt Cook | Brazil | Tokë Jugore dhe Antarktike Franceze |
Aruba | Bjellorusi | Irak | Benin | Shtetet Federale të Mikronezisë | Kili | Heard Island dhe McDonald Islands |
Barbados | Belgjikë | Izrael | Botsvanë | Fiji | Kolumbi | Gjeorgji Jugore dhe Ishujt Sandwich Jugore |
Belize | Bosnjë dhe Hercegovinë | Jordan | Burkina Faso | Polinezia franceze | Ekuador | |
Bermuda | Bulgari | Kuveit | Burundi | Guam | Ishujt Falkland (Islas Malvinas) | |
Ishujt e Virgjër Britanikë | Kroacia | Liban | Kamerun | Kiribati | Guiana franceze | |
Kanadë | Qipro | Oman | Cape Verde | Ishujt Marshall | Guyana | |
Karaibe Holandë | Republika Çeke | Palestinë | Republika e Afrikës Qendrore | Nauru | Paraguaj | |
Ishujt Kajman | Danimarkë | Qatar | Çad | Kaledonia e Re | Peru | |
Kolektiviteti i Shën Martinit | Estoni | Arabia Saudite | Komora | Zelanda e Re | Suriname | |
Kosta Rika | Ishujt Faroe | Siria | Côte d'Ivoire | Niue | Uruguay | |
Kubë | Finlandë | Turqi | Republika Demokratike e Kongos | Norfolk Island | Venezuela | |
Kuraçao | Francë | Emiratet e Bashkuara Arabe | Djibouti | Ishujt Veriore të Marianës | ||
Dominica | Gjermani | Jemen | Guinea Ekuatoriale | Palau | ||
Republika Domenikane | Gjibraltar | Armeni | Eritrea | Papua Guinea e Re | ||
El Salvador | Greqi | Azerbaixhan | Ethiopia | Ishujt Pitcairn | ||
Grenlandë | Gërnzi | Bangladesh | Gabon | Samoa | ||
Grenada | Hungari | Butan | Gana | Ishujt Solomon | ||
Guadeloupe | Islandë | Territori Britanik i Oqeanit Indian | Guine | Timor-Leste | ||
Guatemala | Irlandë | Brunei | Guinea-Bissau | Tokelau | ||
Haiti | Ishulli i Njeriut | Kamboxhi | Kenya | Tonga | ||
Honduras | Itali | Kinë | Lesoto | Tuvalu | ||
Xhamaika | Jersey | Krishtlindje Island | Liberi | Ishujt Minor Periferik të Shteteve të Bashkuara | ||
Martinique | Letoni | Ishujt Cocos (Keeling) | Libi | Wallis dhe Futuna | ||
Meksikë | Liechtenstein | Gjeorgji | Madagaskar | Vanuatu | ||
Montserrat | Lituani | Hong Kong | Malawi | |||
Nikaragua | Luksemburg | Indi | Mali | |||
Panama | Maqedonia (IRJM) | Indonezi | Mavritani | |||
Porto Riko | Maltë | Japoni | Mauritius | |||
Shën Kitts dhe Nevis | Moldovë | Kazahstan | Mayotte | |||
Shën Lucia | Monaco | Kirgistan | Marok | |||
Shën Pierre dhe Miquelon | Mali i Zi | Laos | Mozambik | |||
Shën Vincent dhe Grenadinet | Holandë | Macau | Namibia | |||
Saint-Barthélemy | Norvegji | Malazi | Niger | |||
Sint Maarten | Poloni | Maldives | Nigeri | |||
Bahamas | Portugali | Mongoli | Republika e Kongos | |||
Trinidad dhe Tobago | Rumani | Myanmar (Burma) | Reunion | |||
Turks dhe Caicos Islands | Rusi | Neoal | Rwanda | |||
Ishujt e Virgjër të SHBA | San Marino | Korea e Veriut | Shën Helena | |||
Serbia | Pakistan | São Tomé dhe Príncipe | ||||
Slovakia | Filipinet | Senegal | ||||
Sllovenia | Singapore | Seychelles | ||||
Spanjë | Korea e jugut | Sierra Leone | ||||
Svalbard dhe Jan Mayen | Sri Lanka | Somalia | ||||
Suedi | Taiwan | Afrika e Jugut | ||||
Switzerland | Taxhikistan | Sudanin Jugor | ||||
Ukrainë | Tajlandë | Sudan | ||||
Mbretëria e Bashkuar | Turkmenistan | Swaziland | ||||
Qyteti i Vatikanit | Uzbekistan | Tanzania | ||||
Åland Islands | Vietnam | Gambia | ||||
Togo | ||||||
Tunizi | ||||||
Uganda | ||||||
Sahara Perëndimore | ||||||
Zambia | ||||||
Zimbabwe |