Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Aquafaucet Oil Rubbed Bronze Faucet

Ref. unike: Aquafaucet-Oil-Rubbed-Bronze-Faucet
Markë: BIMobject (Demo)
Familja e produktit: Foodservice
Grupi i produkteve: Kitchen
Gjersia (inç): 4.7
Lartësi (inç): 7.48
Thellsia (inç): 4
Data e publikimit: 2015-12-04
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (1)

Aquafaucet Oil Rubbed Bronze Two Handle Two Hole Centerset Commercial Bathroom Sink Faucet Deck Mount ORB Lavatory


As an Amazon Associate I earn from qualifying purchases.

BWE

BWE aim is to Provide Best Water Experience faucet
Details
Type:One Handle Bathroom Faucet
Mounting:Deck-mounted
Finish:Oil Rubbed Bronze
Main Body Material:Brass
Handle Material:Zinc Alloy
Valve:Reliable Ceramic Cartridge The ceramic disc cartridge can survive 500,000 times open & close test. Sophisticated ceramic engineering provides both convenience and control precision.
Spout Reach:4.7 inch
Spout Height:5.1 inch
Overall Height:7.48 inch
Water Mode:Waterfall
Water Feature:Mix Hot and Cold
Water Pressures:Minimum 0.5 bar, 1.0 bar recommended
PACKAGE CONTENT
1 X Bathroom faucet
2 X 3/8 inch Hot and Cold Flexible Hoses
NOTE
Please contact us if your water supply request 1/2inch
Mounting Shank Length:2.16 inch
NOTE
After-Sale
Please contact us if you have any problems and suggestions. Usually, you will get reply in 24 hours.


Materiali kryesor: Brass
Materiali i mesëm: Fabric
Projektuar në: United States
Prodhuar në: United States
Pesha Neto (Lbs): 1.1

Kategoritë BIMobject: Sanitar - Rubinet & Miksera
Emri i UNSPSC: Construction and maintenance support equipment
Kodi i UNSPSC: 3019
CSI MasterFormat 2014 Code: 22 41 39
CSI MasterFormat 2014 Title: Residential Faucets, Supplies, and Trim
OmniClass Numër: 23-15 15 15
OmniClass Titull: Wall Cladding Panels
Ky produkt është në dispozicion në:
North America
  • Belize
  • Canada
  • Costa Rica
  • Cuba
  • Dominican Republic
  • El Salvador
  • Greenland
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Mexico
  • Nicaragua
  • Panama
  • Puerto Rico
  • The Bahamas
  • Trinidad and Tobago
  • United States

Amazon

Amazon additional informaton

Amazon additional informaton

Additional information about the product in Amazon

Emri Vlerë
ASIN B0739NV3VQ
Click to BUY https://amzn.to/2YdocCS
Customer Reviews 3.3 out of 5 stars
Shipping Weight (pounds) 4.6

BIMobject SEEK Properties

Sanitary - Taps & Mixers

Emri Vlerë
Colour 2903-Oil Rubbed Bronze
Length 20 in
Tap Material Brass

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Length 20 in
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Colour 2903-Oil Rubbed Bronze

BIMobject®