Washer 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time ControlWasher 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time Control
Shfaq imazhet e mëparshme
Shfaq imazhet e mëpasshme

Washer 14kg Perfect Care With Stainless Steel Basket, Powerful Jets And Time Control

Perfect Wash Chemical Boost: Reduces until water 40L each cycle. “Powerful Jets” function reduces fabrics wear by 50% and color fading by 35%.

In comparative tests with LED14 washer, considering “Powerful Jets” selection on normal program, with one rinse.

According to internal tests, based on standard of standards fabric wear. Results obtained in comparison with LED and considering medium water level, “Powerful Jet” selection on normal program, one rinse. According to internal tests, based on standard of faded fabric standards on red color. Results obtained in comparison with LED14 and considering medium water level, “Powerful Jet” selection on normal program, one rinse.


Time Control: Optimize your time. Control the washing cycle time and adapt it if necessary through the digital panel.

Exclusive Jet&Clean* technology: Self-cleaning dispenser with Jet&Clean,  which cleanses the detergent and fabric softener dispenser through horizontal direct water jets, and  dilutes 100% of detergents and fabric softener, keeping the dispenser clean for the next cycle, avoiding stains on your clothes and re-washes. Internal comparative test with the LT10B (without Jet&Clean), checking the distribution of liquid inputs in the laundry load closest to the bottom of the basket, after the washing cycle, according to Electrolux internal tests. Area reached by liquid inputs of 99.99% and standard deviation 0.01.

Ultra Lint Filter: Exclusive filter which retains 8 time more lints. Filter with an internal size 8 times bigger, compared to internal size of filter of LT12F washer, in accordance with Electrolux internal laboratory procedures

High Capacity: compact on the outside yet spacious on the inside, big enough to wash all your family’s clothes or even a queen size duvet.

Fast cycle washing system: long live your clothes. The washing system optimizes the washing cycle automatically, keeping the same performance with less time, keeping your clothes from wearing out.

Super Silent Program: when selected, this washer reduce noise level during the cycle. Allows you wash clothes anytime without worrying about the noise.

Stainless steel bastet: more care and modernity.

Cleaning Basket Function: prevents remainings from other cycles to build up on the basket, making washing cycle more efficient.

Washing programs: 11 different washing cycles, perfect for each necessity and stains.

Skip steps Function: it allows you to advance the cycle with only one button.

Fast cycle: ideal for few clothes, giving you more free time.

Rinse button: allows you to set extra rinsing, removing soap more efficiently.

Water reuse Function: allows you to use the cycle water afterwards for washing your house, for example.

Automatic Leveling: senses the amount of clothes and adjusts the cycle settings accordingly, avoiding water waste.

Schedule: choose when the washing cycle starts and finishes, postponing it if necessary.

Tempered Glass Cover: safer, bigger and allows you to watch the cycle.

Specifikim
  • Hot water: no
    Side straps: No
    Height (packed) (mm): 105.8 cm
    Height (mm): 105.2cm
    Washing capacity (kg): 14
    Dry Laundry Capacity(KG): 14
    Washing Cycles: Yes
    Energy Rating: A
    Consumption (Kw): 0.43
    Temperature Control: No
    Color: white
    Bleach Dispenser: Yes
    Fabric Softener Dispenser: Yes
    Powder Soap Dispenser: Yes
    Dispenser for liquid soap: Yes
    Centrifugation efficiency (A, B, C, or E): A
    Hot Water Inlet: No
    Rinse: yes
    Sterilization: No
    Lint Filter: Yes
    Sneaker Washing Function: No
    Easy Pass Function: No
    Warranty: 12 Months
    Free Installation: No
    Stainless Steel Interior: Yes
    Width (packed) (mm): 62.8 cm
    Duvet Wash: Queen
    Basket Material: Stainless Steel
    Soaking: No
    Direct Drive Motor: No
    Digital Panel: Yes
    Leaveling feets: Yes
    Gross weight (kg): 42
    Net weight (kg): 40
    PNC: 900941750
    Pre-Wash: No
    Depth (packed) (mm): 70.8 cm
    Depth (mm): 66.2 cm
    Preferred Program: No
    Number of Water Levels: Yes
    Number of Washing Programs: 11
    Water reuse: Yes
    Automatic Clothes Load Sensor: Yes
    Silent: yes
    Washing System: Spir
    Voltage (V): 127/60
    Type: Top Load
    Spin Speeds (RPM): 630
    Washing Step Viewer: Yes

Specifikime teknike
  • Referencë unikeLEJ14
  • Familja e produkteveAppliances
  • Grupi i produkteveWashers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-20
  • Numri i botimit1
  • Gjatësia (mm)1052
  • Gjerësia (mm)593
  • Thellësia (mm)662
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëBrazil
  • Prodhuar nëBrazil
  • Weight Net (kg)40
Klasifikimi
  • Kategoria BIMobjectElektronikë - Pajisje
  • IFC classificationAppliance elektrike
  • Uniclass 2.0 CodePR-31-47
  • Uniclass 2.0 PërshkrimLaundry Washers And Dryers
  • NBS Reference Code31-47
  • NBS ReferenceLaundry Washers And Dryers
  • OmniClass Number23-21 23 47

Rajoni i disponueshëm

South America
Brazil