Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360Electric Built-in Oven 50l Efficient With Perfectcook360
Shfaq imazhet e mëparshme
Shfaq imazhet e mëpasshme

Electric Built-in Oven 50l Efficient With Perfectcook360

Prepare delicious meals with Electric  Built-in Oven 50L Efficient with PerfectCook360 (OE4EH)

PerfectCook360 matches a Sealed Cavity and Convection to cook your meals evenly and 50% faster and evenly.

The Sealed Cavity better isolates temperature and prevents heat loss with a round corners structure.

The Convection function bakes everything evenly by ventilating the hot air through an internal fan, ensuring the oven has the same temperature everywhere.

Digital Timer emits a sound when the preset cooking time is finished, and Grate and Brown function makes your dishes nice and crispy.

It is a very compact 50L oven, with a removable glass door, that fits perfectly in smaller kitchens.

PerfectCook360: Technology that combine a Sealed Cavity and Convection function, which cooks evenly and 50% faster.

* Results obtained in internal tests.


PerfectCook360: Technology that combine a Sealed Cavity and Convection function, which cooks evenly and 50% faster

Convection: Bake evenly by circulating internal hot air through a fan, keeping temperature homogeneous.

Sealed Cavity: round corners avoid temperature from escaping, keeping the oven warm for longer.

Digital Timer: present the baking time and when its finished, oven emits a sound alarm and automatic shuts down

Grate and Brown: grant a perfect and crispy finishing to your meals.

Removable Glass Doors: easily remove the internal glass door for cleaning.

Keep Warm function: easier to heat meals or to keep them warm after preparing.

Different baking modes: 2 different baking modes to prepare a better result of the chosen meal

Fast Clean Enameling: enameled internal finishing to make cleaning easier.

Specifikim
  • Opening: Top
    Frontal finish (Glass, metal): Glass
    Accessories Shelf: (1) 40W Lamp
    Electric oven
    Height (packed) (mm): 667
    Height (mm): 456 (panel)
    Capacity (L): 50L
    Sealed cavity: Yes
    Connectivity: No
    Convection: yes
    Cavity Color: Black
    External color: black
    Automatic Shutdown: Yes
    Niche Dimensions - Flush Installation (Aligned with Furniture): Opening Height: 460 Opening Width: 600 Internal Height: 470 Internal Width: 600 Total Furniture Depth: 600
    Niche Dimensions - Overlaid Installation (Edge out): Opening Height: 450 Opening Width: 560 Internal Height: 470 Internal Width: 600 Total Furniture Depth: 580
    EAN 13: 7909569380024
    Food Probe: No
    Frequency (Hz): 60Hz
    Grill function: Yes
    Functions: Slow Baking Convection, Gratin. Keep Warm, Timer
    Pre-Programmed Functions: Yes
    Warranty: 1 year
    Free Installation: Yes
    Width (packed) (mm): 644
    Width (mm): 596 (panel)
    Internal light included: Yes
    Handle material: Aluminum
    Model: OE4EH
    Number of Oven Shelves: 2
    Gross weight (kg): 21
    Net weight (kg): 19.8
    PNC: 900279359
    Double glazed door: Yes
    Removable Door: Yes
    Oven Power (W): 1771
    Grill Power (W): 1700
    Depth (packed) (mm): 670
    Depth (mm): 613 (total depth, from handle surface to bottom)
    Selection of Mechanical Functions/Resistors
    Mechanical temperature selection
    SKU (Commercial Code): 53487EBA135
    Voltage (V): 127V
    Timer: Digital
    Panel security lock: No
    Steam: No
    Removable glass: Yes

Specifikime teknike
  • Referencë unikeOE4EH
  • Familja e produkteveAppliances
  • Grupi i produkteveOvens
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-10-21
  • Numri i botimit1
  • Gjatësia (mm)456
  • Gjerësia (mm)596
  • Thellësia (mm)613
Të ngjashme
  • Materiali kryesorÇelik
  • Projektuar nëBrazil
  • Prodhuar nëBrazil
  • Weight Net (kg)19.8
Klasifikimi
  • Kategoria BIMobjectElektronikë - Pajisje
  • IFC classificationAppliance elektrike
  • Uniclass 1.4 CodeL8332
  • Uniclass 1.4 PërshkrimCookers, ovens, stoves
  • Uniclass 2.0 CodePR-35-64-15
  • Uniclass 2.0 PërshkrimCommercial Electric Oven Ranges
  • NBS Reference Code35-64-15
  • NBS ReferenceCommercial Electric Oven Ranges
  • CSI MasterFormat 2014 Code11 44 16
  • CSI MasterFormat 2014 TitleCommercial Ovens
  • OmniClass Number23-21 21 13 31

Rajoni i disponueshëm

South America
Brazil