WHPS BA DS - RUSSIA
WHPS BA DS - RUSSIA
    Fondital

    WHPS BA DS - RUSSIA

    WHPS BA DS is a water heater that can be combined to boilers for heating only and solar plants, to produce domestic hot water, made of porcelain-glass steel with double coil.

    WHPS BA DS PLUS

    • 100%MADE IN ITALY
    • Can be integrated with solar systems
    • Easy installation
    • High efficiency and low operating costs
    • Fast storage with abundant and continuous supply of water
    Specifikim
    • 200-300-500 LITRES:

      • CFC and HCFC free polyurethane foam rigid insulation
      • External finish in white PVC
      • Magnesium protection anode for capacity up to 1000 litres
      • Protection electrodes with electronic device for capacity above 1000 litres
      • Front inspection flange
      • Thermometer for measuring domestic hot water
      1000-2000 LITRES:
      • CFC and HCFC free polyurethane foam soft insulation
      • Inner lining: porcelain-glass steel
      PREPARED FOR CONNECTION TO
      • Three temperature probe housings as standard for 200 - 300 - 500 models, pre-setting for two housings for other models (G 1/2 fitting)
      • Pre-set for resistor with G 1 ½ coupling (800, 1000, 1500, 2000 models)
      • Optional kit with flange and resistor (160, 200, 300, 500 models)
    Specifikime teknike
    • Referencë unikewhps_ba_ds_ru
    • Familja e produkteveRussia Products
    • Grupi i produkteveBoilers and Radiators for Russia
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2021-06-21
    • Numri i botimit1
    Të ngjashme
    • Projektuar nëItali
    • Prodhuar nëItali
    Klasifikimi
    • Kategoria BIMobjectPajisje hidraulike - Ngrohës uji
    • IFC classificationRezervuar
    • Kodi ETIMEC000395
    • Emri ETIMStorage heater
    • OmniClass Number23-31 29 13
    • OmniClass TitleHot Water Tank Heaters

    Rajoni i disponueshëm

    Europe