Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

CR 125

Ref. unike: cr125
Markë: Grundfos
Familja e produktit: Vertical multistage centrifugal inline pump
Grupi i produkteve: Inline multi stage
Data e publikimit: 2021-01-28
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (2)
Grundfos CR pumps are vertical, multistage, centrifugal in-line pumps, designed for water supply, water treatment and almost any industrial solution – including high-pressure, hot, dangerous, flammable and aggressive liquids.

1. Pump materials in contact with the liquid are in stainless steel

2. Balanced shaft seal

3. Wear-resistant bearing material

4. Laser-welded impellers

5. Energy-optimised pumps (EU minimum efficiency index (MEI) benchmark of MEI ≥ 0.70)

6. Premium efficiency IE3/IE4 motors

7. Easy service, minimal downtime

8. High pressure

9. High temperature

10. Difficult liquids


Materiali kryesor: Cast iron
Materiali i mesëm: Stainless steel
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Pajisje hidraulike - Pompë
IFC klasifikim: Pipe Flow
Emri i UNSPSC: Pumps
Kodi i UNSPSC: 401515
Uniclass 1.4 Kod: JY20
Uniclass 1.4 Përshkrimi: Pumps
Uniclass 2.0 Kod: PR-68-50-12
Uniclass 2.0 Përshkrimi: Centrifugal Pumps
Uniclass 2015 Kod: Pr_65_53_86_12
Uniclass 2015 Përshkrimi: Centrifugal pumps
NBS Reference Kod: 68
NBS Reference Përshkrimi: Pumps
CSI MasterFormat 2014 Code: 43 23 31
CSI MasterFormat 2014 Title: Vertical Centrifugal Pumps
OmniClass Numër: 23-27 17 13
OmniClass Titull: Centrifugal Pumps
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Morocco
  • Tunisia
Asia
  • Armenia
  • Brunei
  • Cambodia
  • China
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Malaysia
  • Mongolia
  • Myanmar (Burma)
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Albania
  • Andorra
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Greece
  • Hungary
  • Iceland
  • Latvia
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Moldova
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Ukraine
Middle East
  • Afghanistan
  • Israel
North America
  • Cuba
  • Greenland
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Fiji
  • Kiribati
  • Nauru
  • Papua New Guinea
  • Solomon Islands
  • Tonga
  • Tuvalu
  • Vanuatu

BIMobject®