JT 2R 3 Leaves Sliding Window
JT 2R 3 Leaves Sliding Window
JT 2R 3 Leaves Sliding Window
    SOSOARES

    JT 2R 3 Leaves Sliding Window

    system with thermal break meets the actual architectural trends. This system is also prepared to work with the IT opening system and mosquito nets.
    Specifikim
    • system with thermal break meets the actual architectural trends. This system is also prepared to work with the IT opening system and mosquito nets.
    Specifikime teknike
    • Referencë unikeGSS_JT_2R_3_LEAVES_SLIDING_WINDOW
    • Familja e produkteveJT
    • Grupi i produkteveWindows Aluminium
    • LlojiObjekt (një objekt të vetëm)
    • Data e botimit2022-07-20
    • Numri i botimit1
    Të ngjashme
    • Materiali kryesorAlumin
    • Materiali dytësorXham
    • Projektuar nëPortugali
    • Prodhuar nëPortugali
    Klasifikimi
    • Kategoria BIMobjectDritare - Hapje kursor
    • IFC classificationDritare
    • Kodi ETIMEC003536
    • Emri ETIMWindow (complete with frame)
    • Emrin UNSPSCWindows
    • UNSPSC code301716
    • Uniclass 2015 CodeEF_25_30
    • Uniclass 2015 PërshkrimDoors and windows
    • CSI MasterFormat 2014 Code08 51 13
    • CSI MasterFormat 2014 TitleAluminum Windows
    • OmniClass Number23-17 13 13
    • OmniClass TitleMetal Windows
    • CSI UniFormat II CodeB2020
    • CSI UniFormat II TitleExterior Windows