| Ref. unike: | SN_6234HT_DGUarg_RUS |
|---|---|
| Markë: | Guardian Glass Russia & CIS |
| Familja e produktit: | SunGuard |
| Grupi i produkteve: | SG Russia & CIS |
| Data e publikimit: | 2020-07-11 |
| Numri i botimeve: | 1 |
| Lloj: | Objekt (një objekt të vetëm) |
Natural light, neutral color
Guardian SunGuard® SuperNeutral (SN) 62/34 HT doesn’t sacrifice natural light to meet stringent solar control requirements. As a neutral, high selectivity glass option, SN 62/34 offers advanced solar control and outstanding thermal insulation, while reducing the need for using artificial light. With a neutral transmitted and reflected colour, the product is ideal for full facade glazing. SN 62/34 is available in heat-treatable and annealed forms, offering similar performances and appearance uniformity.
APPLICATIONS Facades Windows Doors Curtain Walls Roofs Skylights
MANUFACTURING OPTIONS Laminated Heat Strengthened Annealed HT version with TPF foil for Heat-Treatable applications: Tempered
AVAILABLE SIZES Maximum Height x Width: 3210 x 6000 mm
RECOMMENDED COATING POSITIONS Double glazed: 2 Triple Glazed: 2
EDGE DELETION Required: Yes
APPLICATION TYPE Can be used in: Insulating Glass Unit
PRODUCT: Guardian SunGuard® SuperNeutral (SN) 62/34 HT
DOUBLE GLAZED PERFORMANCE VALUES:
VISIBLE LIGHT
Transmittance [%]: 62
Reflectance outside [%]: 14
Reflectance inside [%]: 20
SOLAR ENERGY
Reflectance outside [%]: 38
Solar Factor (g) [%]: 33.89
Direct transmission[%]: 32
Absorption [%]: 30
UV [%]: 28
THERMAL PROPERTIES
U-Value ∆T=15°K [W/m²·K]: 1.04
R-Value ∆T=45°K 2 m/s wind [m²·K/W]: 0.69
COMPOSITION
Composition: 6 mm SG / 16 mm / 4 mm - coating on surface #2
Glass 1 & Coating: SunGuard SN 62/34 HT on Guardian ExtraClear
Glass 2 & Coating: Guardian ExtraClear
Gap 1: 10% Air, 90% Argon
Calculation Standard: GOST EN 410-2014
| Url produkti: | https://www.guardianglass.com/ru/en/products/brands/sunguard/superneutral/... |
|---|---|
| Udhezime instalimi: | |
| COBie Product Data Sheet: | |
| Certifikimi i produktit: | |
| Përshkrimi teknik: | |
| Video udhëzuese: | |
| Kodi GTIN: |
Kodi Qr përfshin URL statik më poshtë dhe do t'ju kthejë në këtë faqe nëse skanohen nga një pajisje si iPhone ose telefon i menqur
https://www.bimobject.com/sq/guardianglass-ru/product/sn_6234ht_dguarg_rus
| Materiali kryesor: | Glass |
|---|---|
| Materiali i mesëm: | |
| Projektuar në: | Russia |
| Prodhuar në: | Russia |
| Kategoritë BIMobject: | Materiale ndërtimi - Xham & Lustrim |
|---|---|
| IFC klasifikim: | Window |
| Emri i UNSPSC: | Doors and windows and glass |
| Kodi i UNSPSC: | 3017 |
| Uniclass 1.4 Kod: | L6332 |
| Uniclass 1.4 Përshkrimi: | Glass |
| Uniclass 2.0 Kod: | PR-45-57-34 |
| Uniclass 2.0 Përshkrimi: | Glass Panels |
| Uniclass 2015 Kod: | Pr_25_71_33_35 |
| Uniclass 2015 Përshkrimi: | Glass panels |
| NBS Reference Kod: | 45-57-34 |
| NBS Reference Përshkrimi: | Glass Panels |
| CSI MasterFormat 2014 Code: | 08 81 00 |
| CSI MasterFormat 2014 Title: | Glass Glazing |
| OmniClass Numër: | 23-17 15 11 |
| OmniClass Titull: | Glass Glazing |
| CSI UniFormat II Code: | B2020 |
| CSI UniFormat II Title: | Exterior Windows |
BIMobject®