Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Raindance Select S Shower set 120 3jet EcoSmart 9 l/min with shower bar 110 cm left 26325400

Ref. unike: 26325400
Markë: hansgrohe
Familja e produktit: Raindance Select S
Grupi i produkteve: Wallbar sets
Gjersia (mm): 555
Lartësi (mm): 1215
Thellsia (mm): 260
Data e publikimit: 2017-03-14
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (7)
Raindance Select S Shower set 120 3jet EcoSmart 9 l/min with shower bar 110 cm left

· consists of: hand shower, shower bar, shelf, shower hose, slider
· TÜV certified
· shower holder can be removed
· wallbar could be also used as grab bar
· shelf made of plastic, finish white
· shelf can be removed for cleaning
· spray type: Rain, RainAir, Whirl
· convenient diversion via Select button
· shower head size: 120 mm
· pivot connectors prevent hose from tangling
· 90° position adjustable slider, pivots left and right, up and down
· fully chrome-plated metal shower slide
· maximum flow rate at 0.3 MPa: 9 l/min
· bar width: 25 mm
· material: solid brass
· chrome-plated wall supports of metal


Materiali kryesor:
Materiali i mesëm:
Projektuar në: Germany
Prodhuar në: Germany
Pesha Neto (Kg): 3.34

Kategoritë BIMobject: Sanitar - Dushe
IFC klasifikim: Sanitary Terminal
Emri i UNSPSC: Sanitary ware
Kodi i UNSPSC: 301815
Uniclass 1.4 Kod: L721
Uniclass 1.4 Përshkrimi: Sanitary equipment
Uniclass 2.0 Kod: PR-35-06-81
Uniclass 2.0 Përshkrimi: Shower Heads
Uniclass 2015 Kod: Pr_40_20_87_76
Uniclass 2015 Përshkrimi: Shower heads
NBS Reference Kod: 35-06-81
NBS Reference Përshkrimi: Shower Heads
CSI MasterFormat 2014 Code: 01 52 19
CSI MasterFormat 2014 Title: Sanitary Facilities
OmniClass Numër: 23-31 17 19
OmniClass Titull: Shower Head Fixtures
CSI UniFormat II Code: D2010
CSI UniFormat II Title: Plumbing Fixtures
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Showers

Emri Vlerë
Colour white/chrome

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Raindance Select S 120 EcoSmart 9 l/min / Unica Comfort shower set 1.10 m L
Name Raindance Select S 120 EcoSmart / Unica Comfort shower set 1.10 m L 26325400
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Asset Type fixed
Colour white/chrome
Created By info@hansgrohe.com
Created On 2/20/2017 12:00:00 AM
Description Raindance Select S 120 EcoSmart 9 l/min / Unica Comfort shower set 1.10 m L
Manufacturer hansgrohe
Model Number 26325400
Model Reference 26325400
Name Raindance Select S 120 EcoSmart / Unica Comfort shower set 1.10 m L 26325400
Warranty Description http://www.hansgrohe-int.com/guarantee
Warranty Duration Labour 5
Warranty Duration Parts 5
Warranty Duration Unit years
Warranty Guarantor Labour info@hansgrohe.com
Warranty Guarantor Parts info@hansgrohe.com

BIMobject®