Ref. unike: | 31088000 |
---|---|
Markë: | hansgrohe |
Familja e produktit: | Metris |
Grupi i produkteve: | Basin mixers |
Gjersia (mm): | 53 |
Lartësi (mm): | 164 |
Thellsia (mm): | 132 |
Data e publikimit: | 2018-01-15 |
Numri i botimeve: | 1 |
Lloj: | Objekt (një objekt të vetëm) |
Url produkti: | https://www.hansgrohe.com/articledetail--31088000 |
---|---|
Udhezime instalimi: | https://www.hansgrohe.com/articledetail--31088000 |
COBie Product Data Sheet: | |
Certifikimi i produktit: | |
Përshkrimi teknik: | https://www.hansgrohe.com/articledetail--31088000 |
Video udhëzuese: | |
Kodi GTIN: | 4011097661032 |
Kodi Qr përfshin URL statik më poshtë dhe do t'ju kthejë në këtë faqe nëse skanohen nga një pajisje si iPhone ose telefon i menqur
https://www.bimobject.com/sq/hansgrohe/product/31088000
Materiali kryesor: | Chrome |
---|---|
Materiali i mesëm: | |
Projektuar në: | Germany |
Prodhuar në: | Germany |
Pesha Neto (Kg): | 1.6 |
Kategoritë BIMobject: | Sanitar - Rubinet & Miksera |
---|---|
IFC klasifikim: | Sanitary Terminal |
Emri i UNSPSC: | Sanitary ware |
Kodi i UNSPSC: | 301815 |
Uniclass 1.4 Kod: | L725111 |
Uniclass 1.4 Përshkrimi: | Mixer taps |
Uniclass 2.0 Kod: | PR-31-75 |
Uniclass 2.0 Përshkrimi: | Sanitary Accessories |
Uniclass 2015 Kod: | Pr_40_20_87_98 |
Uniclass 2015 Përshkrimi: | Washbasin taps |
NBS Reference Kod: | 31-75 |
NBS Reference Përshkrimi: | Sanitary Accessories |
CSI MasterFormat 2014 Code: | 22 41 39 |
CSI MasterFormat 2014 Title: | Residential Faucets, Supplies, and Trim |
OmniClass Numër: | 23-31 11 00 |
OmniClass Titull: | Faucets |
CSI UniFormat II Code: | D2010 |
CSI UniFormat II Title: | Plumbing Fixtures |
Emri | Vlerë |
---|---|
Colour | chrome |
Connection Size | 32 mm |
Connection Type | G 1 1/4 ; G 3/8 ; DN15 |
Depth | 125 mm |
Height | 160 ; 187 mm |
Material | ceramic |
This property set allows objects to be COBie UK BIM Level 2 classified
Emri | Vlerë |
---|---|
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 10/12/2017 12:00:00 AM |
Description | Metris Single lever basin mixer 100 with pop-up waste set for hand washbasins |
Name | Metris Single lever basin mixer 100 with pop-up waste set for hand washbasins 31088000 |
This property set allows objects to be COBie UK BIM Level 2 classified
Emri | Vlerë |
---|---|
Asset Type | fixed |
Colour | chrome |
Created By | info@hansgrohe.com |
Created On | 8/21/2017 12:00:00 AM ; 10/12/2017 12:00:00 AM |
Description | Metris Single lever basin mixer 100 with pop-up waste set for hand washbasins |
Features | - ComfortZone 100 - projection 89 mm - normal spray - flow rate: 5 l/min - ceramic cartridge - temperature limitation adjustable - pop-up waste set G 1 1/4 - suitable for continuous flow water heaters - connection dimension: DN15 |
Manufacturer | hansgrohe |
Material | ceramic |
Model Number | 31088000 |
Model Reference | 31088000 |
Name | Metris Single lever basin mixer 100 with pop-up waste set for hand washbasins 31088000 |
Warranty Description | http://www.hansgrohe-int.com/guarantee |
Warranty Duration Labour | 5 |
Warranty Duration Parts | 5 |
Warranty Duration Unit | years |
Warranty Guarantor Labour | info@hansgrohe.com |
Warranty Guarantor Parts | info@hansgrohe.com |
BIMobject®