Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

H 25/18

Ref. unike: H-25-18
Markë: ISOBLOC
Familja e produktit: STANDARD BLOCKS
Grupi i produkteve: WOOD CEMENT PRODUCTS
Gjersia (mm): 250
Lartësi (mm): 250
Thellsia (mm): 500
Data e publikimit: 2020-11-09
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (3)
Formwork wood cement block for load bearing internal walls. Acoustic Insulation Rw=53 dB, Fire Resistance REI 180, Thermal Trasmittance (wet condition) U=1,10 W/m²K, Thermal Trasmittance (dry condition) U=0,98 W/m²K

Formwork block with internal and external walls made of wood and concrete with density 500 +/- 10% Kg./m3, dry laid, staggered by 1/2 block to be cast on site every six courses, with double horizontal connection groove for concrete. The system includes special pieces such as corner blocks, divisible half block, pillar block, pass block (jolly), floor curb block, height reaching block, veil block.
The blocks follow the regulations currently in force, such as GUIDELINES FOR CONSTRUCTION SYSTEMS WITH BEARING PANELS BASED ON THE USE OF SLATE AND CONCRETE SLABLY REINFORCED CONCRETE CASTED ON SITE - Superior Council of Public Works - July 2011; CE marking in accordance with EN 15498; declaration of performance (DoP) European Regulation 305/2011 on Construction products - 1 July 2013; thermal tests in reference to UNI EN 1745 - UNI EN ISO 6946 - UNI EN ISO 10456 standards; acoustic tests with reference to UNI EN ISO 717 - UNI EN ISO 140 - analysis of the level of acoustic insulation of vertical partitions according to the regulations of 05/12/1997 and UNI EN 12354-1: 2002; fire resistance tests on walls loaded according to UNI EN 1365-1: 2002 as per Ministerial Decree 16/02/2007.


Materiali kryesor: Cement
Materiali i mesëm: Wood
Projektuar në: Italy
Prodhuar në: Italy

Kategoritë BIMobject: Muret - Muret e brendshme
IFC klasifikim: Wall
Emri i UNSPSC: Blocks
Kodi i UNSPSC: 301315
Uniclass 1.4 Kod: L322
Uniclass 1.4 Përshkrimi: Blocks
OmniClass Numër: 23-15 15 21
OmniClass Titull: Wall Blocks
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Antarctica
  • Antarctica
  • Bouvet Island
  • French Southern and Antarctic Lands
  • Heard Island and McDonald Islands
  • South Georgia and the South Sandwich Islands
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject®