CBT 50LA-LS - Line Array Column Loudspeaker with EN54:24 Certification

CBT 50LA-LS - Line Array Column Loudspeaker with EN54:24 Certification

Line Array Column Loudspeaker with with Eight 50 mm (2 in) Drivers and EN54:24 Certification
The CBT 50LA-LS, with Constant Beamwidth Technology™, represents a breakthrough in pattern control, utilizing analog delay beamforming and amplitude tapering to accomplish consistent vertical coverage without the narrow vertical beaming and out-of-coverage lobing that are typical of straight form-factor passive column speakers.

Features

  • Patent-pending Constant Beamwidth Technology™ provides constant directivity up to the highest frequencies and reduces out-of-coverage lobing.
  • EN54-24 Compliant (when installed with included MTC-PC2 panel cover).
  • Switchable voicing provides flat response in music mode or mid-range presence peak in speech mode.
  • Dynamic SonicGuard™ overload protection
  • Built-in 70V/100V transformer, plus 8 ohm direct capability.
  • Swivel (pan) / tilt wall bracket included.
Specifikim
  • Drivers: Eight 50 mm(2 in) Full-Range
    Frequency Response (-10dB): 120 Hz – 20 kHz
    Coverage Angle: Vertical 20° (1.5 kHz - 16 kHz, ±10°) Horizontal 150° (ave, 1 kHz – 4 kHz, ±20°)
    Sensitivity: 93 dB (speech mode, 2 kHz - 14 kHz) 89 dB (music mode, 300 Hz - 18 kHz)
    Impedance: 8 ohms
    Power Rating: 150W (600W peak), 2 hrs100 W (400W peak), 100 hrs
    Maximum SPL (1m): Speech mode: 115 dB cont ave (121 peak)Music mode: 111 dB cont ave (117 peak)
    Transformer Taps: 60W, 30W, 15W, (7.5W at 70V only), and 8O thru, via switch
    Enclosure: Fiberglass reinforced ABS cabinet, painted aluminum grille
    Outdoor Capability: IP-55 rated, per IEC529, when installed with optional MTC-PC2 panel cover. UV, moisture and 200-hr ASTM G85 acid-air/salt-spray resistant.
    Color: Black or White (-WH)
    Insert Points: Ten M6 insert points on back panel.
    Mounting: Included swivel (pan) / tilt wall bracket provides continuously variable +/-80 degree left-right swivel aiming (at no up/down tilt -- see Bracket Guide for maximum swivel range at various up/down tilt angles), continuously adjustable ±15 degree tilt, as well as 5 degree fixed increment points within the range. Ten threaded mounting points located on back panel located on back panel conform to industry standard rectangular 108 x 51 mm (4.25 x 2.0 in) pattern for OmniMount® 30.0 and other compatible third-party brackets. Threaded mounting points can be utilized for suspension.
    Safety Agency Rating: EN54-24:2008 certified (Certificate No. 0359-CPR-00238), when installed with MTC-PC2 terminal panel cover. In accordance with the requirements of IEC60849/EN60849.
    Dimensions (H x W x D): 528 x 99 x 153 mm(20.8 x 3.9 x 6.0 in)
    Net Weight: 4.1 kg (9.0 lb)
    Included Accessories: Swivel (pan) / tilt wall bracketMTC-PC2 terminal panel cover
    Optional Accessories: MTC-CBT-FM1 flush-mount low-profile wall-mount bracket MTC-CBT-SMB1 Stand-Mount Bracket for use with 35 mm speaker stand

Specifikime teknike
  • Referencë unikeCBT-50LA-LS-Line-Array-Column-Loudspeaker-EN54-24
  • Familja e produkteveInstalled Sound
  • Grupi i produkteveColumn Speakers
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-09-26
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 1.4 CodeL76116
  • Uniclass 1.4 PërshkrimLoudspeakers
  • Uniclass 2.0 CodePR-75-06-49
  • Uniclass 2.0 PërshkrimLoudspeakers
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • NBS Reference Code75-06-49
  • NBS ReferenceLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Barbados
Belize
Bermuda
Ishujt e Virgjër Britanikë
Kanadë
Karaibe Holandë
Ishujt Kajman
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Dominica
Republika Domenikane
El Salvador
Grenlandë
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Xhamaika
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Saint-Barthélemy
Sint Maarten
Bahamas
Trinidad dhe Tobago
Turks dhe Caicos Islands
Ishujt e Virgjër të SHBA
Shtetet e Bashkuara