PRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor MonitorPRX712 - 12" Two-Way Full-Range Main System/Floor Monitor
Shfaq imazhet e mëparshme
Shfaq imazhet e mëpasshme

PRX712 - 12" Two-Way Full-Range Main System/Floor Monitor

12" Two-Way Full-Range Main System/Floor Monitor - PRX712

PRX712 is a compact and versatile speaker in the PRX700 Series. It has been designed to deliver maximum performance for its weight and size as both a stage monitor and a front of house main PA.

FEATURES

  • 135 dB peak SPL
  • 12" Differential Drive® low-frequency driver for low-distortion and higher SPL
  • 1.5" diameter next generation JBL neodymium compression driver
  • JBL designed waveguide for accurate coverage
  • Efficient Class-D amplifier technology
  • Optimized EQ for monitor or front-of-house applications
  • DSP input section, crossover, dynamic limiting, component optimization, selectable system EQ
  • Line level and direct microphone input capability
  • Professional XLR-1/4" combination inputs, RCA inputs, and XLR loop-through
  • Multi-angle enclosure for main PA or floor monitor applications
  • Integrated 36 mm pole mount socket with angle down tilt
  • Injection molded handle with backing cup for easy transport
  • Integrated M10 suspension points for easy setup
  • Lightweight poplar plywood cabinets made structurally sound with tongue and groove joints and protected by JBL’s tour proven DuraFlex™finish.
  • Cloth backed, dent-resistant 16 gauge steel grilles

APPLICATIONS

  • PRX712 is a compact and versatile speaker in the PRX700 Series. It has been designed to deliver maximum performance for its weight and size as both a stage monitor and a front of house main PA. Two user selectable EQ settings are provided to optimize the system for either application. With a dual socket pole mount the PRX712 is a perfect match with a PRX718XLF subwoofer, offering a high performance self-powered sub/sat system.
  • The PRX712 is comprised of a 12" Differential Drive® woofer, a 2408H-1, 37.5 mm (1.5 in) annular polymer diaphragm, neodymium compression driver mounted to a 90° by 50° horn, all driven by 1500 watt Class-D digital power amplifier. Sophisticated DSP is at the core of a fully featured input section, providing user selectable system EQ, protection, input sensitivity selection, cross-over functionality, dynamic limiting and discrete component optimization.
  • All PRX700 cabinets are built from a combination of 25mm (on the top and bottom for added rigidity) and 18mm, strong, light-weight poplar plywood made structurally sound with tongue and groove joints. All PRX700 Series cabinets are protected by JBL’s tour proven DuraFlex™ finish. Grilles are made from dent-resistant 16 gauge steel and handles are made from light-weight glass-filled nylon for added strength and durability. All M10 suspension points are constructed from 14 gauge steel and have been tested with a yield-strength of 1000 lbs. each.
  • The amplifier input panel offers XLR or ¼ inch jack compatibility and a sensitivity switch provides extra flexibility, making it possible to connect literally any sound source without using a mixer. Signal present and limiter lights indicate the system status and assist in setting the optimum level via the level control knob.


Specifikime teknike
  • Referencë unikePRX712-12-Two-Way-Full-Range-Main-System-Floor-Monitor
  • Familja e produkteveVintage
  • Grupi i produktevePortable Sound
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2020-01-06
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 1.4 CodeL76116
  • Uniclass 1.4 PërshkrimLoudspeakers
  • Uniclass 2.0 CodePR-75-06-49
  • Uniclass 2.0 PërshkrimLoudspeakers
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • NBS Reference Code75-06-49
  • NBS ReferenceLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Barbados
Belize
Bermuda
Ishujt e Virgjër Britanikë
Kanadë
Karaibe Holandë
Ishujt Kajman
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Dominica
Republika Domenikane
El Salvador
Grenlandë
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Xhamaika
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Saint-Barthélemy
Sint Maarten
Bahamas
Trinidad dhe Tobago
Turks dhe Caicos Islands
Ishujt e Virgjër të SHBA
Shtetet e Bashkuara