BRX325SP Powered SubwooferBRX325SP Powered SubwooferBRX325SP Powered SubwooferBRX325SP Powered SubwooferBRX325SP Powered Subwoofer
Shfaq imazhet e mëparshme
Shfaq imazhet e mëpasshme

BRX325SP Powered Subwoofer

Features

  • Dual 15-inch woofers
  • Frequency range: 32 Hz–250 Hz (-10 dB)
  • 136 dB maximum SPL
  • Built-in DSP includes crossover management, EQ, limiting, correction filters, phase-corrected processing and driver-protection circuitry
  • Integrated 1,000 watt-per-channel, 6-channel amplifier offers the most channels in its class
  • Powers up to four BRX308-LA Line Array Elements
  • Input: two balanced XLR-F wired in parallel to XLR-M for THRU outputs
  • Output: two 4-pole NL4 connectors for powering up to four tops
  • Power input: 20A powerCON/230 VAC only
  • Dual inputs with Input Y mode allow a single input for the subwoofer and tops or dedicated inputs for more advanced uses
  • Casters provide ease of transport
  • Dimensions: 680 x 890 x 693 mm (26.7 x 35 x 27.3 inches) without caster wheels
  • Weight: 86 kg (190 pounds)
  • Power cable options for China, India and APAC regions
Specifikim
  • SYSTEM TYPE: Modular, portable line array subwoofer

    FREQUENCY RANGE (-10 dB): 32 Hz-250 Hz

    AMP INPUT MODES: Dual, Input Y

    INPUT: Two balanced XLR-F wired in parallel to XLR-M for THRU outputs

    OUTPUT: Two 4-pole NL4 connectors for powering up to four tops

    CROSSOVER: Internal DSP incl. FIR processing

    SYSTEM POWER: 6 channels @ 1000 watts each

    MAX PEAK SPL (2 PI): 136 dB

    TRANSDUCERS: 2 x 15"

    COMPLIANCE: CE

    MATERIAL: Plywood

    COLOR/FINISH: Matte black, Duraflex

    POWER INPUT: 20A powerCON/230 VAC only

    WEIGHT: 86 kg (190 lb)

    DIMENSIONS (D x W x H): 693 x 680 x 890 mm (27.3 x 26.7 x 35 in) (excludes caster wheels)

Specifikime teknike
  • Referencë unikebrx325sp_powered-subwoofer
  • Familja e produkteveLive Portable
  • Grupi i produkteveBRX Series
  • LlojiObjekt (një objekt të vetëm)
  • Data e botimit2021-11-14
  • Numri i botimit1
Të ngjashme
  • Projektuar nëShtetet e Bashkuara
  • Prodhuar nëShtetet e Bashkuara
Klasifikimi
  • Kategoria BIMobjectElektronikë - Audio
  • IFC classificationObjekt
  • Emrin UNSPSCAudio and visual presentation and composing equipment
  • UNSPSC code4511
  • Uniclass 1.4 CodeL76116
  • Uniclass 1.4 PërshkrimLoudspeakers
  • Uniclass 2.0 CodePR-75-06-49
  • Uniclass 2.0 PërshkrimLoudspeakers
  • Uniclass 2015 CodePr_70_75_36_50
  • Uniclass 2015 PërshkrimLoudspeakers
  • NBS Reference Code75-06-49
  • NBS ReferenceLoudspeakers
  • CSI MasterFormat 2014 Code11 52 00
  • CSI MasterFormat 2014 TitleAudio-Visual Equipment
  • OmniClass Number23-37 15 29 11 13

Rajoni i disponueshëm

North America
Anguilla
Antigua dhe Barbuda
Aruba
Barbados
Belize
Bermuda
Ishujt e Virgjër Britanikë
Kanadë
Karaibe Holandë
Ishujt Kajman
Kolektiviteti i Shën Martinit
Kosta Rika
Kubë
Kuraçao
Dominica
Republika Domenikane
El Salvador
Grenlandë
Grenada
Guadeloupe
Guatemala
Haiti
Honduras
Xhamaika
Martinique
Meksikë
Montserrat
Nikaragua
Panama
Porto Riko
Shën Kitts dhe Nevis
Shën Lucia
Shën Pierre dhe Miquelon
Shën Vincent dhe Grenadinet
Saint-Barthélemy
Sint Maarten
Bahamas
Trinidad dhe Tobago
Turks dhe Caicos Islands
Ishujt e Virgjër të SHBA
Shtetet e Bashkuara