Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

2 towel hook rack Chromed

Ref. unike: 2_towel_hook-rack_chromed
Markë: Jofel
Familja e produktit: Bath accessories
Grupi i produkteve: Luxury
Gjersia (mm): 110
Lartësi (mm): 30
Thellsia (mm): 34
Data e publikimit: 2020-05-29
Numri i botimeve: 1
Lloj: Dokumentacion (info)
Shkarko (1)

*2 hook rack with support.
*Chrome plated brass, bright finish, high quality and resistance.
*Antivandal, takes very little space.
*Fixed to wall by means of screws and wall plugs (provided).
*Screws to fix to wall are hidden by support.
*Functional, simple, elegant, modern and low cost.
*Easy to clean and maintain.
*Sturdy, long lasting life.
*Clean only with damp cloth.
*Adaptable, suits perfectly any type of decor and installation.

*2 hook rack with support.
*Chrome plated brass, bright finish, high quality and resistance.
*Antivandal, takes very little space.
*Fixed to wall by means of screws and wall plugs (provided).
*Screws to fix to wall are hidden by support.
*Functional, simple, elegant, modern and low cost.
*Easy to clean and maintain.
*Sturdy, long lasting life.
*Clean only with damp cloth.
*Adaptable, suits perfectly any type of decor and installation.


Materiali kryesor: Metal
Materiali i mesëm:
Projektuar në: Spain
Prodhuar në: Spain
Pesha Neto (Kg): 0.175

Kategoritë BIMobject: Sanitar - Aksesorë
IFC klasifikim: Furnishing Element
Emri i UNSPSC: Hanging toiletry organizer or shelf
Kodi i UNSPSC: 52171001
Uniclass 1.4 Kod: L8245
Uniclass 1.4 Përshkrimi: Towel rails
Uniclass 2.0 Kod: PR-35-75-91
Uniclass 2.0 Përshkrimi: Towel Rings
Uniclass 2015 Kod: Pr_40_20_76_91
Uniclass 2015 Përshkrimi: Towel rings
NBS Reference Kod: 35-75-91
NBS Reference Përshkrimi: Towel Rings
CSI MasterFormat 2014 Code: 10 28 16
CSI MasterFormat 2014 Title: Bath Accessories
OmniClass Numër: 23-31 25 25
OmniClass Titull: Towel Bars
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Emri Vlerë
Handle Type manual
Integral Finish chromed
Material metal
Method Of Operation manual

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Material metal

BIMobject®