Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

2 towel hook rack Nickel

Ref. unike: 2_towel_hook-rack_nickel
Markë: Jofel
Familja e produktit: Bath accessories
Grupi i produkteve: Luxury
Gjersia (mm): 110
Lartësi (mm): 30
Thellsia (mm): 34
Data e publikimit: 2020-05-29
Numri i botimeve: 1
Lloj: Dokumentacion (info)
Shkarko (1)

*2 hook rack with support.
*Nickel plated brass, high quality and resistance.
*Antivandal, takes very little space.
*Fixed to wall by means of screws and wall plugs (provided).
*Screws to fix to wall are hidden by support.
*Functional, simple, elegant, modern and low cost.
*Easy to clean and maintain.
*Sturdy, long lasting life.
*Clean only with damp cloth.
*Adaptable, suits perfectly any type of decor and installation

*2 hook rack with support.
*Nickel plated brass, high quality and resistance.
*Antivandal, takes very little space.
*Fixed to wall by means of screws and wall plugs (provided).
*Screws to fix to wall are hidden by support.
*Functional, simple, elegant, modern and low cost.
*Easy to clean and maintain.
*Sturdy, long lasting life.
*Clean only with damp cloth.
*Adaptable, suits perfectly any type of decor and installation


Materiali kryesor: Metal
Materiali i mesëm:
Projektuar në: Spain
Prodhuar në: Spain
Pesha Neto (Kg): 0.175

Kategoritë BIMobject: Sanitar - Aksesorë
IFC klasifikim: Furnishing Element
Emri i UNSPSC: Hanging toiletry organizer or shelf
Kodi i UNSPSC: 52171001
Uniclass 1.4 Kod: L8245
Uniclass 1.4 Përshkrimi: Towel rails
Uniclass 2.0 Kod: PR-35-75-91
Uniclass 2.0 Përshkrimi: Towel Rings
Uniclass 2015 Kod: Pr_40_20_76_91
Uniclass 2015 Përshkrimi: Towel rings
NBS Reference Kod: 35-75-91
NBS Reference Përshkrimi: Towel Rings
CSI MasterFormat 2014 Code: 10 28 16
CSI MasterFormat 2014 Title: Bath Accessories
OmniClass Numër: 23-31 25 25
OmniClass Titull: Towel Bars
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Emri Vlerë
Handle Type manual
Integral Finish nickel plated
Material metal
Method Of Operation manual

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Material metal

BIMobject®