Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Accessible Series Stainless Steel Frame Medicine Cabinet - 16" x 22" Recessed Mounted

Ref. unike: ketcham-accessible-series-model-172-hc-recessed-mounted
Markë: Ketcham Medicine Cabinets
Familja e produktit: Medicine Cabinets
Grupi i produkteve: Accessible Series - Recessed Mounted
Gjersia (inç): 16
Lartësi (inç): 22
Data e publikimit: 2018-05-20
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Ky produkt nuk është më i disponueshëm për shkarkim. Ju lutemi kontaktoni prodhuesin për më shumë detaje.

Accessible Series cabinets are ideal for assisted living facilities, nursing homes and multi residential facilities. The medicine cabinet mirror may be used in the upright position or tilted down to accommodate a seated person. The cabinet door is equipped with a latch to keep the door closed when the mirror is tilted down. The tilted mirror is secured by an elbow hinge and a stainless steel piano hinge at the bottom. 

Stainless Steel Frame surrounds all four sides of the mirror door with 90 degree angles in each corner.

This style is offered on the Accessible, Builders Grade, Deluxe, Deluxe Top Light, Deluxe Stainless Steel, Euroline and Lockable Series.

Features

  • Accessible medicine cabinet with tilting mirrored door
  • Specially designed for accessibility
  • Stainless steel framed single door cabinet
  • Rust resistant finish
  • Full length piano hinge
  • 3/16" first quality electro copper plated glass mirror
  • Adjustable bulb edge glass shelves
  • Shelves mounted on locking aluminum mounting brackets
  • Bullet latch safety closure
  • Magnetic door catch



Materiali kryesor: Steel
Materiali i mesëm: Glass
Projektuar në: United States
Prodhuar në: United States

Kategoritë BIMobject: Sanitar - Ruajtje
IFC klasifikim: Furnishing Element
Emri i UNSPSC: Cabinets
Kodi i UNSPSC: 30161801
Uniclass 1.4 Kod: L72141
Uniclass 1.4 Përshkrimi: Cabinets
Uniclass 2.0 Kod: PR-35-75-08
Uniclass 2.0 Përshkrimi: Bathroom Cabinets
Uniclass 2015 Kod: Pr_40_30_78_03
Uniclass 2015 Përshkrimi: Bathroom cabinets
NBS Reference Kod: 35-75-08
NBS Reference Përshkrimi: Bathroom Cabinets
CSI MasterFormat 2014 Code: 41 53 13
CSI MasterFormat 2014 Title: Storage Cabinets
OmniClass Numër: 23-25 53 11 13 11
OmniClass Titull: Medicine Cabinets
CSI UniFormat II Code: E20
CSI UniFormat II Title: FURNISHINGS
Ky produkt është në dispozicion në:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Sanitary - Storage

Emri Vlerë
Height 22 in
Mounting Recessed
Number Of Shelves 2
Width 16 in

BIMobject®