Na e përdorim kukit për te ofruar shërbimet tona

Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit

;

Vertigo Collection - 75 Cm Built-In Bottom Mount Refrigerator KCVCX 20750L

Ref. unike: KCVCX-20750L
Markë: KitchenAid
Familja e produktit: Refrigerators & Freezers
Grupi i produkteve: American fridge
Gjersia (mm): 737
Lartësi (mm): 2050
Thellsia (mm): 575
Data e publikimit: 2018-12-11
Numri i botimeve: 2
Lloj: Objekt (një objekt të vetëm)
Shkarko (10)
This A+ Class 75 cm integrated refrigerator offers a LED lighting and the No-Frost System that controls the circulation of chilled air inside your refrigerator, ensuring the ideal humidity level while avoiding condensation or the formation of ice on your food and the surfaces inside the refrigerator.
In addition to a Multi-Temperature drawer and a vibration-proof system, it also features the option of vacation mode and fast cooling.


Materiali kryesor: Metal
Materiali i mesëm: Glass
Projektuar në: Italy
Prodhuar në: Italy
Pesha Neto (Kg): 190

Kategoritë BIMobject: Kitchen - Appliances
IFC klasifikim: Electric Appliance
Uniclass 1.4 Kod: L8321
Uniclass 1.4 Përshkrimi: Refrigerators
Uniclass 2.0 Kod: PR-35-14-72
Uniclass 2.0 Përshkrimi: Refrigerators
Uniclass 2015 Kod: Pr_40_70_31_31
Uniclass 2015 Përshkrimi: Freezers
NBS Reference Kod: 35-14-72
NBS Reference Përshkrimi: Refrigerators
OmniClass Numër: 23-21 23 33 15
OmniClass Titull: Residential Refrigerator Freezers
Ky produkt është në dispozicion në:
Africa
  • Morocco
  • South Africa
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Bahrain
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Palestine
  • Qatar
  • Saudi Arabia
  • Turkey
  • United Arab Emirates

BIMobject SEEK Properties

Kitchen - Appliances

Emri Vlerë
Application Refrigerator
Depth 575
Height 2050
Material Metal ; Glass
Width 737

ETIM Properties

Large household appliances - Fridge/freezer combination

Emri Vlerë
Climate class SN-T
Connection voltage 220 V — 240 V
Construction type Built-in device
Depth 575
Energy consumption 306
Energy efficiency class A+
Freezing capacity 12
Frequency 50/60 Hz
Gross capacity total 376
Height 2050
Net capacity freezer 73
Net capacity total unit 12.6
Niche depth 605
Noise emission 44
Star rating 4
Storage at power failure 18
Width 737

Të gjitha objektet e BIM janë produkte reale nga prodhuesit e vërtetë të konfirmuar dhe miratuar