Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

Callisto - Single and Double Towel Rails (18" & 24")

Ref. unike: QM882843MTL_QM882943MTL_QM882643MTL_QM882743MTL
Markë: Metlex
Familja e produktit: Callisto
Grupi i produkteve: Towel Rail
Data e publikimit: 2018-10-05
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (21)

Fixed bracket centres.
Fits most existing screw holes.
Concealed Fixings.
Fixings included.


Materiali kryesor: Stainless steel
Materiali i mesëm: Stainless steel
Projektuar në: United Kingdom
Prodhuar në: United Kingdom

Kategoritë BIMobject: Sanitar - Aksesorë
IFC klasifikim: Furniture
Uniclass 1.4 Kod: L8245
Uniclass 1.4 Përshkrimi: Towel rails
Uniclass 2.0 Kod: PR-35-75-90
Uniclass 2.0 Përshkrimi: Towel Rails
Uniclass 2015 Kod: Pr_40_20_76_90
Uniclass 2015 Përshkrimi: Towel rails
NBS Reference Kod: 35-75-90
NBS Reference Përshkrimi: Towel Rails
OmniClass Numër: 23-31 25 25
OmniClass Titull: Towel Bars
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Sanitary - Accessories

Emri Vlerë
Integral Finish Brushed Stainless Steel
Material Stainless Steel

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Description Fixed bracket centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Name Callisto Single and Double Towel Rail (18" & 24")
UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Asset Type Fixed
Category Sanitary_Accessories
Colour Brushed Stainless Steel
Constituents Stainless Steel
Description Fixed bracket centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Features Fixed bracket centres. Fits most existing screw holes. Concealed Fixings. Fixings included.
Finish Brushed Stainless Steel
Manufacturer Metlex
Material Stainless Steel
Name Callisto Single and Double Towel Rail (18" & 24")
Nominal Height 76 mm
Nominal Length 55 mm
Nominal Width 453 mm — 642 mm
Shape Rectangular
Warranty Description 12 Years
Warranty Duration Parts 12
Warranty Duration Unit Year

Të gjitha objektet e BIM janë produkte reale nga prodhuesit e vërtetë të konfirmuar dhe miratuar