Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Spectra® Enhanced Environmental with SureVision 3.0 - PTZ High Speed Dome System

Ref. unike: pelco-spectra-enhanced-environmental
Markë: Pelco
Familja e produktit: PTZ IP Cameras
Grupi i produkteve: Spectra® Enhanced
Gjersia (inç): 8.6
Lartësi (inç): 8.8
Data e publikimit: 2019-06-03
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (8)

Spectra® Enhanced Series IP PTZ Domes

High-speed PTZ, 30x, Full HD, WDR, Low-light Performance

Pelco’s Spectra® Series of high speed PTZ domes provide top tier image quality and performance. They include valuable embedded features that enhance the value of the product. Low latency video and control make the camera incredibly easy to use.

Spectra Enhanced has long provided Full HD 1080p 30x optical zoom cameras that run at up to 60 frames per second and provide 130dB of True Wide Dynamic Range (WDR). With Pelco’s latest product evolution a powerful new camera option is now available that features the same powerful WDR capabilities as before but now with the addition of Pelco’s latest SureVision 3.0 low light performance. In addition to 130dB of True WDR SureVision 3.0 adds a new level of low light performance that is up to twenty times better than base Spectra Enhanced models. The new SureVision 3.0 camera is available in 30x optical zoom models.

Product Features:
• SureVision 3.0 Technology, Including:
• 130 dB Wide Dynamic Range (WDR)
• Advanced Low Light Down to 0.03 LUX on Select Models
• Anti-Bloom Technology
• 3D Noise Filtering
• Enhanced Tone Mapping
• Up to Full HD 1080p and up to 60 Images per Second (ips)
• Pelco H.264 Smart Compression Technology
• Three Automatic Defog Options
• Electronic Image Stabilization (EIS)
• Built-in Analytics Suite
• Vandal Resistant IK10 Smoked or Clear Bubble
• SD Card Slot with Support for SDXC Cards
• Compatible with Pelco and Third-Party Video Systems
• ONVIF Profile S, Profile G, and Profile Q Conformant
• 3-Year Warranty and Support

Models:
• In-Ceiling (Indoor)
• Environmental In-Ceiling
• Standard Pendant
• Environmental Pendant


Materiali kryesor: Aluminium
Materiali i mesëm:
Projektuar në: United States
Prodhuar në: China
Pesha Neto (Lbs): 6.5

Kategoritë BIMobject: Elektronikë - Siguri, Kamera & Aksesore
Uniclass 1.4 Kod: L76261
Uniclass 1.4 Përshkrimi: Cameras
Uniclass 2.0 Kod: SS-75
Uniclass 2.0 Përshkrimi: Communications, Security, Safety, Control And Protection Systems
Uniclass 2015 Kod: Pr_60_75_03_56
Uniclass 2015 Përshkrimi: Network video recorders
NBS Reference Kod: 10-50-60-75
NBS Reference Përshkrimi: Security Audit Systems
CSI MasterFormat 2014 Code: 11 97 00
CSI MasterFormat 2014 Title: Security Equipment
OmniClass Numër: 23-29 11 13 13 13
OmniClass Titull: Security Digital Video Recorders
CSI UniFormat II Code: D5030
CSI UniFormat II Title: Communications & Security
Ky produkt është në dispozicion në:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Electronics - Security, Cameras & Accessories

Emri Vlerë
Height 8.8 in
Width 8.6 in

BIMobject®