Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

4', Chopstick Wall LED

Ref. unike: chopstick_wall_led
Markë: Philips Ledalite
Familja e produktit: Linear
Grupi i produkteve: Linear Wall
Data e publikimit: 2014-08-28
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Fixture scale, performance, lighting quality and budget-why compromise? Chopstick offers small size with bight lighting performance and a price point that makes it ideal for us in many different types of spaces.

Housing
Precision formed 20 gauge cold-rolled steel.
Weight
Maximum 3.0lb/ft.
Optical System
A low-profile light guide panel is edge lit by an LED array. The light guide couples and transmits the light via total internal reflection, then the etched surface of the panel optimizes the light extraction to create a semi-indirect (suspended) or direct/indirect (wall) distribution. Light is purified and controlled by MesoOptics film as it passes through the nonglare acrylic lens.
Standard Driver
Dimming: 0-10V, 5-100%. Output is Class 2 rated.
Lumen Maintenance
At an ambient temperature of 25°C, the LED lumen maintenance expectation is L80 (12k) 70,000 hrs.
Mounting
Suspended: tamper-resistant aircraft cable grippers provide infinite vertical adjustment capability. Aircraft cable, crimp and cable gripper are independently tested to meet stringent safety requirements.
Wall: Steel mounting brackets provided, spaced 4ft on center, fixture held 3/4" from wall.
Joints
Self-aligning joining system with hands-free pre-joining wire access.
Endcaps
Diecast aluminum endcaps, available in flat (standard) or edge sculpted.
Electrical
Factory pre-wired to section ends with quick-wire connectors.
Approvals
Certified to UL, CSA and IES standards.
Finish
High quality powder coated, available in matte white, black or titanium silver. Other factory and custom colors available on request.
Environment
Rated for dry or damp locations in operating ambient temperatures 0-40°C (32-104°F).


Materiali kryesor:
Materiali i mesëm:
Projektuar në:
Prodhuar në:

Kategoritë BIMobject: Ndriçim - Të tjera
Ky produkt është në dispozicion në:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Lighting - Other

Emri Vlerë
Mounting Type Wall Mount
Overall Length 48 ; 72 ; 96 in
Overall Width 4 in
Voltage 120 ; 277 ; 347 V

Philips Ledalite

Properties

Emri Vlerë
Email Philips <a href="mailto:design.resources@philips.com" target="_top">design.resources@philips.com</a>
Nominal Delivered Lumens 1900lm/4ft | 2800lm/4ft
Overall Depth 2-1/4"
Color Temperature 3000K | 3500K | 4000K
Optics 4' or 6' MesoOptics
Lamp - Source LED
Specification Sheet Multiple (See PDFs)
Color Options White | Titanium Silver | Black | Custom

BIMobject®