Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

19000 Series Cell Phone Lockers-Recessed Mounted-5 Door High Units-5 Inch Deep Compartments

Ref. unike: 19000_Series_Cell_Phone_Lockers_Recessed_Mounted_5_Door_High_Units_5_Inch_Deep_Compartments
Markë: Salsbury Industries
Familja e produktit: Cell Phone Lockers
Grupi i produkteve: Recessed Mounted without Access Panel
Lartësi (inç): 29.75
Thellsia (inç): 5.75
Data e publikimit: 2018-08-13
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Features

Ideal for use in health clubs, government facilities, office buildings, schools; settings where small personal items need to be stored securely

Units accommodate cell phones, keys, wallets, cameras, tablet PC's and other valuable items

Made entirely of heavy duty aluminum

Durable powder coated finish available in aluminum, bronze, gold and sandstone

Five (5) doors high and two (2), three (3), four (4) and five (5) doors wide with standard "A" size doors (6-1/2" W x 5-1/4" H) and larger "B" size doors (13" W x 5-1/4" H)

5" deep compartments

Rough opening for recessed mounted units is 1" less than the unit's width and height and equal to the unit's depth

Secure into rough opening with mounting hardware (not included) through the back or side panels

Integrated flanged collar fits over the rough opening

Each door includes a 2" W x 5/8" H clear plastic cardholder (card included) to identify the compartment

Available with master keyed locks or resettable combination locks

Master keyed locks include 3 keys and allow access to all compartments with a master control key

Resettable combination locks can be set to a fixed combination or a combination that can be reset after each use

A master control key is available for resettable combination locks that will override the combination and open the locks

Salsbury Industries is an ISO 9001:2015 certified company and has excelled in the field of manufacturing since 1936


Materiali kryesor: Aluminium
Materiali i mesëm:
Projektuar në: United States
Prodhuar në: United States

Kategoritë BIMobject: Mobilje - Dollap & Ruajtje
Uniclass 1.4 Kod: L82113
Uniclass 1.4 Përshkrimi: Lockers
Uniclass 2.0 Kod: PR-35-77-48
Uniclass 2.0 Përshkrimi: Lockers
Uniclass 2015 Kod: Pr_40_30_78_48
Uniclass 2015 Përshkrimi: Lockers
NBS Reference Kod: 35-77-48
NBS Reference Përshkrimi: Lockers
CSI MasterFormat 2014 Code: 10 51 13
CSI MasterFormat 2014 Title: Metal Lockers
OmniClass Numër: 23-19 13 11
OmniClass Titull: Metal Lockers
CSI UniFormat II Code: E2010
CSI UniFormat II Title: Fixed Furnishings
Ky produkt është në dispozicion në:
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States

BIMobject SEEK Properties

Furniture - Shelving & Storage

Emri Vlerë
Application Health clubs ; Government facilities ; Office buildings ; Schools ; Settings where small personal items need to be stored securely
Body Material Aluminum
Colour Aluminum ; Bronze ; Gold ; Sandstone
Configuration 5 Doors High
Door Material Aluminum
Finish Powder Coat Finish
Lock Type Master keyed locks ; Resettable combination locks
Locker Type Cell Phone
Material Aluminum
Mounting Recessed
Number Of Doors 10 qty — 25 qty
Overall Depth 5.75"
Overall Width 1' 5 1/2" — 3' 1"
Unit Height 31 in

COBie UK

UK.COBie.Type

UK.COBie.Type

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Colour Aluminum ; Bronze ; Gold ; Sandstone
Finish Powder Coat Finish
Material Aluminum

BIMobject®