Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit ketu !

Jam dakort
;

Acczent Platinium 100

Ref. unike: tarkett-acczent-platinium-100
Markë: Tarkett
Familja e produktit: TARKETT
Grupi i produkteve: Flooring - Heterogeneous vinyl
Gjersia (mm): 200
Data e publikimit: 2021-04-01
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (11)

Acczent Platinium is an innovative compact acoustic vinyl floor, extremely durable, for commercial use. The collection strikes a unique balance between acoustic properties (9 dB sound reduction) and indentation properties (0.03mm). Thanks to its in-laid manufacturing process, including the opaque wear layer of 1,02 mm on all references, the design has depth and remains extremely stable over time.
It is treated with our trademarked Top Clean XP surface protection for extreme durability and cost-effective maintenance. Also available in acoustic version with Tapiflex Platinium, this collection is part of a fully-integrated solution including wall coverings, wetroom options and accessories.
And it's 100% phthalate free.

  • Extreme resistance with 1,02mm wear layer
  • Innovative compact acoustic version with 9dB, 0,03mm indentation resistance
  • 72 in-laid references
  • 25% cost reduction in maintenance & cleaning
  • Full Floor, Wall & Stairs coordination


Materiali kryesor: Vinyl
Materiali i mesëm: Vinyl
Projektuar në: France
Prodhuar në: France

Kategoritë BIMobject: Dysheme - Vinyl
IFC klasifikim: Covering
Emri i UNSPSC: Flooring
Kodi i UNSPSC: 301617
Uniclass 1.4 Kod: L53
Uniclass 1.4 Përshkrimi: Floor coverings, claddings, linings
Uniclass 2.0 Kod: SS-20-42
Uniclass 2.0 Përshkrimi: Floor Covering And Finishing Systems
Uniclass 2015 Kod: Ss_30_42
Uniclass 2015 Përshkrimi: Floor covering and finishing systems
NBS Reference Kod: 20-42
NBS Reference Përshkrimi: Floor Covering And Finishing Systems
CSI MasterFormat 2014 Code: 09 65 00
CSI MasterFormat 2014 Title: Resilient Flooring
OmniClass Numër: 23-15 17 15 13
OmniClass Titull: Plastic Flooring
CSI UniFormat II Code: C3020
CSI UniFormat II Title: Floor Finishes
Ky produkt është në dispozicion në:
Europe
  • Austria
  • Belgium
  • Czech Republic
  • Denmark
  • Estonia
  • Finland
  • France
  • Germany
  • Greece
  • Hungary
  • Italy
  • Latvia
  • Lithuania
  • Luxembourg
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Slovakia
  • Slovenia
  • Spain
  • Sweden
  • Switzerland
  • United Kingdom
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Turkey
  • United Arab Emirates

BIMobject®