Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit here !

I agree
;

Celsius 355 RHS - Hot Finished Rectangular Hollow Sections Grade 355

Ref. unike: celsius-355-rhs
Markë: Tata Steel
Familja e produktit: Structural Hollow Sections
Grupi i produkteve: Celsius 355
Data e publikimit: 2016-09-29
Numri i botimeve: 1
Lloj: Objekt (një objekt të vetëm)
Shkarko (2)
Celsius® 355 is the product to choose for all critical applications where failure is simply not an option.

Available in a wide range of circular, square, rectangular and elliptical hollow sections. The strength and weldable qualities of Celsius 355 mean that it can be used for all structural and mechanical applications, including multi-storey columns, space frames, lattice beams and frames for machinery & trailers.

Made exclusively from normalised, fine grain steel with a yield strength of 355 N/mm2, Celsius 355 is fully stress-relieved with uniform mechanical properties and manufactured to the standard grade EN 10210 S355 NH. Other grades, including those with improved impact qualities are available on request.

High strength hot finished hollow sections suitable for all construction and mechanical applications. Celsius 355 is suitable for all internal and external applications to BS5950-1:2000, EN1993 and BS5400.

Celsius 355 hollow sections are supplied with a minimum yield strength of 355 N/mm2 and comply fully with the European Standard for hot finished structural hollow sections, EN10210:S355NH.


Materiali kryesor: Steel
Materiali i mesëm: Steel
Projektuar në: United Kingdom
Prodhuar në: United Kingdom

Kategoritë BIMobject: Ndërtim - Çelik
IFC klasifikim: Structural Member
Uniclass 1.4 Kod: L6512
Uniclass 1.4 Përshkrimi: Steel sections
Uniclass 2.0 Kod: PR-60-51-16
Uniclass 2.0 Përshkrimi: Carbon Steel Hot Finished Hollow Sections
Uniclass 2015 Kod: Pr_20_76_52_16
Uniclass 2015 Përshkrimi: Carbon steel hot-finished hollow sections
NBS Reference Kod: 60-51-16
NBS Reference Përshkrimi: Carbon Steel Hot Finished Hollow Sections
CSI MasterFormat 2014 Code: 05 12 23
CSI MasterFormat 2014 Title: Structural Steel for Buildings
OmniClass Numër: 23-13 35 11 13 11
OmniClass Titull: Columns
CSI UniFormat II Code: B10
CSI UniFormat II Title: SUPERSTRUCTURE
Ky produkt është në dispozicion në:
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City

BIMobject®