Na e përdorim kukit për te ofruar shërbimet tona. Duke përdorur shërbimet tona ju pranoni përdorimin tonë të kukit.
;

INTEGRA® Electric Pinewood Roofwindow - GGL INTEGRA

Ref. unike: roof-window-electric-GGL-GGU-Solar
Markë: VELUX
Familja e produktit: roof Windows
Grupi i produkteve: INTEGRA remote controlled roof window
Data e publikimit: 2019-08-06
Numri i botimeve: 4
Lloj: Objekt (një objekt të vetëm)
Shkarko (8)

GGL INTEGRA is a an electrically operated or solar powered centre pivot roof window that can be installed on roof pitches from 15-90°.   Operation is via a simple convenient wall switch, whilst a rain sensor ensures the window closes automatically in the case of rain.  The sash can be opened to 200mm (some shorter length windows have smaller opening distance). There is a ventilation flap along the top sash of the window which allows fresh air to enter the room.  The chain engages and disengages automatically when the window opens and closes.  This allows the window to be opened manually for ease of cleaning of the outer glass pane.

The frame and sash are made of high-quality laminated pinewood coated with impregnation and layers of water-based acrylic clear lacquer or white paint.

Externally the window has maintenance-free cover parts.

External Frame Sizes:                                                          Daylight Areas:
BK04 – 472mm wide x 978mm high                                   BK04 - Daylight area 0.23m²
CK02 – 550mm wide x 778mm high                                   CK02 - Daylight area 0.22m²
CK04 – 550mm wide x 978mm high                                   CK04 - Daylight area 0.29m²
CK06 – 550mm wide x 1178mm high                                 CK06 - Daylight area 0.37m²
FK04 – 660mm wide x 978mm high                                    FK04 - Daylight area 0.38m²
FK06 – 660mm wide x 1178mm high                                  FK06 - Daylight area 0.47m²
FK08 – 660mm wide x 1398mm high                                  FK08 - Daylight area 0.58m² 
MK04 – 780mm wide x 978mm high                                   MK04 - Daylight area 0.47m²
MK06 – 780mm wide x 1178mm high                                 MK06 - Daylight area 0.59m²
MK08 – 780mm wide x 1398mm high                                 MK08 - Daylight area 0.72m²
MK10 – 780mm wide x 1600mm high                                 MK10 - Daylight area 0.85m²
PK04 – 942mm wide x 978mm high                                    PK04 - Daylight area 0.60m² 
PK06 – 942mm wide x 1178mm high                                  PK06 - Daylight area 0.75m²
PK08 – 942mm wide x 1398mm high                                  PK08 - Daylight area 0.92m²
PK10 – 942mm wide x 1600mm high                                  PK10 - Daylight area 1.07m²
SK06 – 1140mm wide x 1178mm high                                SK06 - Daylight area 0.95m²
SK08 – 1140mm wide x 1398mm high                                SK08 - Daylight area 1.16m²
SK10 – 1140mm wide x 1600mm high                                SK10 - Daylight area 1.35m²
UK04 – 1340mm wide x 978mm high                                 UK04 - Daylight area 0.91m²
UK08 – 1340mm wide x 1398mm high                               UK08 - Daylight area 1.40m²     
UK10 – 1340mm wide x 1600mm high                               UK10 - Daylight area 1.63m²

Background Ventilation (via Ventilation Flap - based on double glazed windows):
Ventilation                             Equivalent Area                          Geometrical Free Area
BK**                                      2200mm²                                     1700mm²
CK**                                      2600mm²                                     2000mm²
FK**                                       3100mm²                                     3100mm²
MK**                                     3700mm²                                     3600mm²
PK**                                      4600mm²                                     5800mm² 
SK**                                      5600mm²                                     9100mm² 
UK**                                     6600mm²                                   12500mm² 


Ventilation Areas - Open Window (Manual Operation)    Ventilation Areas - Open Window (Remote Operation) 
BK04 – Geometric area 0.28m²                                                   BK04 - Geometric area 0.17m²         
CK02 – Geometric area 0.26m²                                                   CK02 - Geometric area 0.10m²
CK04 – Geometric area 0.34m²                                                   CK04 - Geometric area 0.20m²
CK06 – Geometric area 0.43m²                                                   CK06 - Geometric area 0.20m²
FK04 – Geometric area 0.43m²                                                    FK04 - Geometric area 0.24m²
FK06 – Geometric area 0.54m²                                                    FK06 - Geometric area 0.24m²
FK08 – Geometric area 0.66m²                                                    FK08 - Geometric area 0.24m²  
MK04 – Geometric area 0.53m²                                                   MK04 - Geometric area 0.28m²
MK06 – Geometric area 0.66m²                                                   MK06 - Geometric area 0.28m²
MK08 – Geometric area 0.81m²                                                   MK08 - Geometric area 0.28m²
MK10 – Geometric area 0.94m²                                                   MK10 - Geometric area 0.28m²
PK04 – Geometric area 0.66m²                                                    PK04 - Geometric area 0.33m²
PK06 – Geometric area 0.83m²                                                    PK06 - Geometric area 0.33m² 
PK08 – Geometric area 1.01m²                                                    PK08 - Geometric area 0.33m²
PK10 – Geometric area 1.17m²                                                    PK10 - Geometric area 0.34m²
SK06 – Geometric area 1.03m²                                                    SK06 - Geometric area 0.39m²
SK08 – Geometric area 1.25m²                                                    SK08 - Geometric area 0.39m² 
SK10 – Geometric area 1.46m²                                                    SK10 - Geometric area 0.40m²
UK04 – Geometric area 0.98m²                                                    UK04 - Geometric area 0.47m²
UK08 – Geometric area 1.54m²                                                    UK08 - Geometric area 0.46m²
UK10 – Geometric area 1.80m²                                                    UK10 - Geometric area 0.46m²

Background Ventilation (via Ventilation Flap - based on double glazed windows):
Ventilation Capacity      at 4Pa     at 8Pa     at 10Pa   at 20Pa
BK04 –                            3.3 l/s      4.8 l/s       5.4 l/s     7.8 l/s
CK02 -                             4.0 l/s      5.7 l/s       6.4 l/s     9.3 l/s
CK04 –                            4.0 l/s      5.7 l/s       6.4 l/s     9.3  l/s                   
CK06 –                            4.0 l/s      5.7 l/s       6.4 l/s     9.3  l/s
FK04 -                             4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
FK06 –                            4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
FK08 –                            4.8 l/s      6.9 l/s       7.8 l/s     11.3 l/s
MK04 –                           5.8 l/s      8.4 l/s      9.5 l/s      13.7 l/s
MK06 –                           5.8 l/s      8.4 l/s      9.5 l/s      13.7 l/s
MK08 –                           5.8 l/s      8.4 l/s      9.5 l/s      13.7 l/s
MK10 –                           5.8 l/s      8.4 l/s      9.5 l/s      13.7 l/s
PK04 –                           7.1 l/s      10.2 l/s    11.5 l/s     16.6 l/s
PK06 –                           7.1 l/s      10.2 l/s    11.5 l/s     16.6 l/s
PK08 –                           7.1 l/s      10.2 l/s    11.5 l/s     16.6 l/s
PK10 –                           7.1 l/s      10.2 l/s    11.5 l/s     16.6 l/s
SK06 –                           8.5 l/s      12.3 l/s    13.9 l/s     20.1 l/s
SK08 –                           8.5 l/s      12.3 l/s    13.9 l/s     20.1 l/s
SK10 –                           8.5 l/s      12.3 l/s    13.9 l/s     20.1 l/s
UK04 -                          10.0 l/s     14.5 l/s    16.3 l/s     23.5 l/s
UK08 –                         10.0 l/s     14.5 l/s    16.3 l/s     23.5 l/s
UK10 -                          10.0 l/s     14.5 l/s    16.3 l/s     23.5 l/s

Finishes:
Internal - Laminated pinewood coated with impregnation.
White Paint (NCS standard colour: S 0500-N, nearest RAL standard colour: 9003).
Clear Lacquer

External – Maintenance-free cover parts
Lacquered Aluminium (NCS standard colour: S 7500-N, nearest RAL standard colour 7043).
Untreated Copper.
Titanium Zinc.


Materiali kryesor: Pine
Materiali i mesëm: Glass
Projektuar në: Denmark
Prodhuar në: Denmark

Kategoritë BIMobject: Dritare - Dritaret Kulmi
IFC klasifikim: Window
Emri i UNSPSC: Roofing accessories
Kodi i UNSPSC: 301516
Uniclass 1.4 Kod: JL11
Uniclass 1.4 Përshkrimi: Rooflights/Roof windows
Uniclass 2.0 Kod: PR-59-72
Uniclass 2.0 Përshkrimi: Roof Window Units
Uniclass 2015 Kod: Ss_30_30_72_73
Uniclass 2015 Përshkrimi: Roof window systems
NBS Reference Kod: 59-72
NBS Reference Përshkrimi: Roof Window Units
CSI MasterFormat 2014 Code: 08 61 00
CSI MasterFormat 2014 Title: Roof Windows
OmniClass Numër: 23-17 13 23
OmniClass Titull: Roof Windows
CSI UniFormat II Code: B3020
CSI UniFormat II Title: Roof Openings
Ky produkt është në dispozicion në:
Africa
  • Algeria
  • Angola
  • Benin
  • Botswana
  • Burkina Faso
  • Burundi
  • Cameroon
  • Cape Verde
  • Central African Republic
  • Chad
  • Comoros
  • Côte d'Ivoire
  • Democratic Republic of the Congo
  • Djibouti
  • Equatorial Guinea
  • Eritrea
  • Ethiopia
  • Gabon
  • Ghana
  • Guinea
  • Guinea-Bissau
  • Kenya
  • Lesotho
  • Liberia
  • Libya
  • Madagascar
  • Malawi
  • Mali
  • Mauritania
  • Mauritius
  • Mayotte
  • Morocco
  • Mozambique
  • Namibia
  • Niger
  • Nigeria
  • Republic of the Congo
  • Reunion
  • Rwanda
  • Saint Helena
  • São Tomé and Príncipe
  • Senegal
  • Seychelles
  • Sierra Leone
  • Somalia
  • South Africa
  • South Sudan
  • Sudan
  • Swaziland
  • Tanzania
  • The Gambia
  • Togo
  • Tunisia
  • Uganda
  • Western Sahara
  • Zambia
  • Zimbabwe
Asia
  • Armenia
  • Azerbaijan
  • Bangladesh
  • Bhutan
  • British Indian Ocean Territory
  • Brunei
  • Cambodia
  • China
  • Christmas Island
  • Cocos (Keeling) Islands
  • Georgia
  • Hong Kong
  • India
  • Indonesia
  • Japan
  • Kazakhstan
  • Kyrgyzstan
  • Laos
  • Macau
  • Malaysia
  • Maldives
  • Mongolia
  • Myanmar (Burma)
  • Nepal
  • North Korea
  • Pakistan
  • Philippines
  • Singapore
  • South Korea
  • Sri Lanka
  • Taiwan
  • Tajikistan
  • Thailand
  • Turkmenistan
  • Uzbekistan
  • Vietnam
Europe
  • Åland Islands
  • Albania
  • Andorra
  • Austria
  • Belarus
  • Belgium
  • Bosnia and Herzegovina
  • Bulgaria
  • Croatia
  • Cyprus
  • Czech Republic
  • Denmark
  • Estonia
  • Faroe Islands
  • Finland
  • France
  • Germany
  • Gibraltar
  • Greece
  • Guernsey
  • Hungary
  • Iceland
  • Ireland
  • Isle of Man
  • Italy
  • Jersey
  • Latvia
  • Liechtenstein
  • Lithuania
  • Luxembourg
  • Macedonia (FYROM)
  • Malta
  • Moldova
  • Monaco
  • Montenegro
  • Netherlands
  • Norway
  • Poland
  • Portugal
  • Romania
  • Russia
  • San Marino
  • Serbia
  • Slovakia
  • Slovenia
  • Spain
  • Svalbard and Jan Mayen
  • Sweden
  • Switzerland
  • Ukraine
  • United Kingdom
  • Vatican City
Middle East
  • Afghanistan
  • Bahrain
  • Egypt
  • Iran
  • Iraq
  • Israel
  • Jordan
  • Kuwait
  • Lebanon
  • Oman
  • Palestine
  • Qatar
  • Saudi Arabia
  • Syria
  • Turkey
  • United Arab Emirates
  • Yemen
North America
  • Anguilla
  • Antigua and Barbuda
  • Aruba
  • Barbados
  • Belize
  • Bermuda
  • British Virgin Islands
  • Canada
  • Caribbean Netherlands
  • Cayman Islands
  • Collectivity of Saint Martin
  • Costa Rica
  • Cuba
  • Curaçao
  • Dominica
  • Dominican Republic
  • El Salvador
  • Greenland
  • Grenada
  • Guadeloupe
  • Guatemala
  • Haiti
  • Honduras
  • Jamaica
  • Martinique
  • Mexico
  • Montserrat
  • Nicaragua
  • Panama
  • Puerto Rico
  • Saint Kitts and Nevis
  • Saint Lucia
  • Saint Pierre and Miquelon
  • Saint Vincent and the Grenadines
  • Saint-Barthélemy
  • Sint Maarten
  • The Bahamas
  • Trinidad and Tobago
  • Turks and Caicos Islands
  • U.S. Virgin Islands
  • United States
Oceania
  • American Samoa
  • Australia
  • Cook Islands
  • Federated States of Micronesia
  • Fiji
  • French Polynesia
  • Guam
  • Kiribati
  • Marshall Islands
  • Nauru
  • New Caledonia
  • New Zealand
  • Niue
  • Norfolk Island
  • Northern Mariana Islands
  • Palau
  • Papua New Guinea
  • Pitcairn Islands
  • Samoa
  • Solomon Islands
  • Timor-Leste
  • Tokelau
  • Tonga
  • Tuvalu
  • United States Minor Outlying Islands
  • Vanuatu
  • Wallis and Futuna
South America
  • Argentina
  • Bolivia
  • Brazil
  • Chile
  • Colombia
  • Ecuador
  • Falkland Islands (Islas Malvinas)
  • French Guiana
  • Guyana
  • Paraguay
  • Peru
  • Suriname
  • Uruguay
  • Venezuela

BIMobject SEEK Properties

Windows - Roof Windows

Emri Vlerë
Window Style Roofwindow ; skylight ; rooflight ; roof window ; roofwindow ; Roof Windows

BSD SpecLink

BSD Speclink properties

BSD Speclink properties

Specifications for the Construction industry AIA Masterformat

Emri Vlerë
Product Master Spec http://www.productmasterspec.com/Profile/Velux_America_LLC/63196

COBie UK

UK.COBie.Component

UK.COBie.Component

This property set allows objects to be COBie UK BIM Level 2 classified

Emri Vlerë
Warranty Start Date UserDefined

BIMobject®