Bullet Resistant Full-Lite Aluminum Stile & Rail Door

Bullet Resistant Full-Lite Aluminum Stile & Rail Door

When maximum visibility is required looking into or out of a secured area, Protective Structures, Ltd. is pleased to offer Bullet Resistant Full-Lite Aluminum Stile & Rail Doors for your commercial facility. Protective Structures, Ltd. provides a complete Bullet Resistant Full-Lite Aluminum Stile & Rail Door assembly in UL 752 levels 1 – 8 that includes UL 752 bullet resistant glazing, powder coat finish, ballistic capture frame, heavy duty hardware, roton continuous hinge, lever lockset, door closer and kick plates. The bullet resistant fiberglass is the core material, providing a non-ricochet, no spall protective barrier between the threat side and the secured side of the door. The UL listed glazing offers equivalent protection while providing the required visibility. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikation
  • Country: United States Industry Standards: UL 752 Levels 1 – 8 Manufacturer Product Line: LifeLocker Region: North America
Teknisk specifikation
  • Unik ref.Bullet_Resistant_Full-Lite_Aluminum_Door
  • ProduktfamiljDoors
  • ProduktgruppBullet Resistant Doors
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-04-01
  • Edition nummer1
Relaterad
  • HuvudmaterialAluminium
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriDörrar - Svängdörr
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodAc_15_50_25
  • Uniclass 2015 beskrivningDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Kod08 13 00
  • CSI MasterFormat 2014 TitelMetal Doors
  • OmniClass nummer23-17 11 00
  • OmniClass TitelDoors
  • CSI UniFormat II KodB2030
  • CSI UniFormat II TitelExterior Doors