Bullet Resistant Hollow Metal Doors

Bullet Resistant Hollow Metal Doors

Protective Structures, Ltd. is pleased to offer our Bullet Resistant Hollow Metal Door assembly for any commercial application. Our hollow metal door assemblies are custom built to the client’s specified sizes and are shipped pre-hung to include a primed gray finish, ballistic capture frame, roton continuous hinge and specified hardware. At the core of our hollow metal doors and frames is a layer of our UL Listed Bullet Resistant Fiberglass, available in UL 752 levels 1 – 8, which creates a superior bullet resistant door that sets us apart from the competition. All bullet resistant hollow metal doors from Protective Structures, Ltd. can be ordered with view lites up to 20"W x 30"H to meet your specifications. We use UL listed glazing for all door lites in order to provide optimal protection. Autodesk® Seek hosted BIM object, Published by Courtesy BIMobject®
Specifikation
  • Country: United States Industry Standards: UL 752 Levels 1 – 8 Manufacturer Product Line: LifeLocker Region: North America
Teknisk specifikation
  • Unik ref.Bullet_Resistant_Hollow_Metal_Doors
  • ProduktfamiljDoors
  • ProduktgruppBullet Resistant Doors
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2014-04-01
  • Edition nummer1
Relaterad
  • HuvudmaterialMetall
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriDörrar - Svängdörr
  • IFC klassificeringDörr
  • UNSPSC namnDoors
  • UNSPSC kod301715
  • Uniclass 2015 kodAc_15_50_25
  • Uniclass 2015 beskrivningDoors, windows and glazing surveying
  • CSI MasterFormat 2014 Kod08 13 00
  • CSI MasterFormat 2014 TitelMetal Doors
  • OmniClass nummer23-17 11 00
  • OmniClass TitelDoors
  • CSI UniFormat II KodB2030
  • CSI UniFormat II TitelExterior Doors