Benchmark 3000 - Gas-Fired Boiler
AERCO

Benchmark 3000 - Gas-Fired Boiler

The AERCO Benchmark 3000 Water Boiler is designed for condensing application in any closed loop hydronic system. It delivers 15:1 burner turndown to match energy input directly to fluctuating system loads to yield the highest possible seasonal efficiencies. And no other product packs as much capacity into such a small footprint.

To minimize emissions, the BMK3000 is fitted with a low NOx burner whose emissions will consistently measure

The BMK3000 comes standard with AERCO’s Patent Pending, Oxygen Level (O2) monitoring system. This monitoring system, designed to display the O2 level directly on the unit in real time, can also be remotely monitored via Modbus giving the customer the ability to measure the emissions level and fuel economy of the boiler without traditional combustion calibration devices.
Teknisk specifikation
  • Unik ref.aerco-benchmark-3000
  • ProduktfamiljHot Water Heat Generators
  • ProduktgruppVärmepannor
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2012-04-25
  • Edition nummer1
Relaterad
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriVVS - Pannor
  • IFC klassificeringPanna
  • UNSPSC namnBoilers
  • UNSPSC kod401020
  • Uniclass 2015 kodAc_15_15_08
  • Uniclass 2015 beskrivningBoilers, heating and hot water systems surveying
  • CSI MasterFormat 2014 Kod23 52 00
  • CSI MasterFormat 2014 TitelHeating Boilers
  • OmniClass nummer23-33 11 00
  • OmniClass TitelCommercial Boilers
  • CSI UniFormat II KodD3020
  • CSI UniFormat II TitelHeat Generating Systems

Region tillgänglighet

Nordamerika
USA