Ecogaz back-up
Ecogaz back-up

    Ecogaz back-up

    The ECOGAZ Medical Gas module has been specially designed for the implementation of the following medical gases: Oxygen (O2) - Nitrous oxide (N2O) - Breathing air - Nitrogen (N2) - Carbon dioxide (CO2) . It is mainly intended for the continuous supply of the primary network of hospitals and clinics. The addition of electric heaters allows the implementation of nitrous oxide (N2O) and carbon dioxide (CO2). This product is intended and approved for the continuous supply of the primary network of hospitals and clinics.
    Specifikation
    • The module ECOGAZ Medical gases allows:
      - to connect bottles at the head of the pipeline,
      - to depressurize at 15 bar a gas stored at high pressure (200 bar and 15 ° C) in bottle or frame,
      - to connect 1 or 2 bottles or frames without the use of extension manifolds."

    Teknisk specifikation
    • Unik ref.ecogazbackup
    • ProduktfamiljMedical pipeline system
    • ProduktgruppHigh Pressure Gas Station
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2018-11-19
    • Edition nummer1
    • Höjd (mm)200
    • Bredd (mm)530
    • Djup (mm)140
    Relaterad
    • HuvudmaterialStål
    • Sekundärt materialKoppar
    • Designad iFrankrike
    • Tillverkad iFrankrike
    Klassificering
    • BIMobject-kategoriHälsovård - medicinsk
    • IFC klassificeringFlödesfördelningselement
    • UNSPSC namnGas regulators
    • UNSPSC kod40142201
    • Uniclass 2015 kodCo_55_20_50
    • Uniclass 2015 beskrivningGas distribution complexes
    • OmniClass nummer23-25 33 00
    • OmniClass TitelMedical Gas Products
    • CSI UniFormat II KodD3040
    • CSI UniFormat II TitelDistribution Systems

    Region tillgänglighet

    Europa
    Spanien