Coffe table CITY 700mm
Arkiverad

Coffe table CITY 700mm

2.3 av 5 stjärnor2.3(6 omdömen)
  • Made from oak
  • Suits many locations
  • Elegant

    Compact, three-legged oak coffee table that fits perfectly next to an armchair or in a smaller seating area! Stylish and elegant design with a Scandinavian feel. The compact design means that the table is easy to place in any location.
Specifikation
    • Height: 440 mm
    • Diameter: 500 mm
    • Stand: 3-leg frame
    • Material: Solid wood
    • Weight: 10 kg
Teknisk specifikation
  • Unik ref.Coffe-Table-CITY-700mm
  • ProduktfamiljLounge and hallway
  • ProduktgruppTables
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2021-11-11
  • Edition nummer1
  • Höjd (mm)440
  • Bredd (mm)500
Relaterad
  • HuvudmaterialTrä
  • Vikt netto (kg)10
Klassificering
  • BIMobjektkategoriMöbler - Bord
  • IFC klassificeringMöbler
  • Uniclass 2015 kodPr_40_50_21_14
  • Uniclass 2015 beskrivningCoffee tables