MB-79N SI Window 3-sash Tilt and Turn - Sidehung FIX
MB-79N SI Window 3-sash Tilt and Turn - Sidehung FIX
    Aluprof

    MB-79N SI Window 3-sash Tilt and Turn - Sidehung FIX

    The MB-79N is the latest product to join ALUPROF’s family of economic window and door systems. The successor to our highly popular MB-70 system, which has found wide use in the construction industry, it has been introduced with a view to meeting heightened thermal insulation requirements.
    It is employed for a broad range of structures, including fixed, turn, tilt, and tilt-and-slide windows, exterior doors, both single and double, and shop window-type solutions with doors.

    Three thermal construction variants:

    • the MB-79N E; the most economic, central gasket for windows,
    • the MB-79N ST; a two-component, central gasket for windows, designed to provide high thermal insulation,
    • the MB-79N SI; providing the best thermal insulation. The profiles are fitted with insulating inserts produced using expanded polystyrene (EPS) and a two-component, central gasket.


    Specifikation
    • Why MB-79N ?

      • a structure meeting the Technical Requirements taking effect from 2021 for windows and doors, at 0,9 W/(m2K) and 1,3 W/(m2K), respectively
      • thermal insulation for profiles; Uf value from 0.83 W/(m2K)
      • compatibility with ALUPROF’s MB-86 and MB-104 Passive systems, using the same accessories and gaskets
      • excellent kinematics, making it possible to build narrow, opening windows and doors
      • the most popular window/door hardware and furniture can be used, including the latest fitting from Winkhaus, the AluPilot, distributed on the Polish market solely by ALUPROF


    Teknisk specifikation
    • Unik ref.MB-79N_SI_window_3-sash_tilt-and-turn-sidehung-fix
    • ProduktfamiljWindows & Doors
    • ProduktgruppMB-79N SI
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2024-03-01
    • Edition nummer1
    • Djup (mm)79
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialGlas
    • Designad iPolen
    • Tillverkad iPolen
    Klassificering
    • BIMobjektkategoriFönster - Dreh-Kipp fönster
    • IFC klassificeringFönster
    • UNSPSC namnWindows
    • UNSPSC kod301716
    • Uniclass 2015 kodEF_25_30
    • Uniclass 2015 beskrivningDoors and windows
    • CSI MasterFormat 2014 Kod08 50 00
    • CSI MasterFormat 2014 TitelWindows
    • OmniClass nummer23-17 13 00
    • OmniClass TitelWindows
    • CSI UniFormat II KodB2020
    • CSI UniFormat II TitelExterior Windows

    Region tillgänglighet

    Asien Europa Nordamerika Afrika
    Azerbajdzjan
    Belgien
    Haiti
    Kenya
    Förenade Arabemiraten
    Bosnien och Hercegovina
    Kanada
    Georgia
    Danmark
    USA
    Iran
    Estland
    Kuwait
    Finland
    Qatar
    Frankrike
    Saudiarabien
    Irland
    Turkiet
    Island
    Italien
    Kroatien
    Lettland
    Litauen
    Moldavien
    Montenegro
    Nederländerna
    Norge
    Österrike
    Polen
    Portugal
    Rumänien
    Ryssland
    Schweiz
    Serbien
    Slovakien
    Slovenien
    Spanien
    Storbritannien
    Sverige
    Tjeckien
    Tyskland
    Ukraina
    Ungern
    Vitryssland