MB-86 Panel Door AD08 Double
MB-86 Panel Door AD08 Double
MB-86 Panel Door AD08 Double
MB-86 Panel Door AD08 Double
    Aluprof
    Arkiverad

    MB-86 Panel Door AD08 Double

    4.2 av 5 stjärnor4.2(17 omdömen)

    The construction is based on the system of thermally insulated aluminium sections MB-86, which is the most technologically advanced door system in ALUPROF’s offer. The leaf profile is adapted for being joined with special door fills, flush with the door frame on the outside face. They can be mounted to load-bearing profiles by gluing one or two sides. The possibility of using concealed hinges, additionally enhances the aesthetic value of the doors.

    It is available in four versions: ST, SI, SI+ and AERO. On account of their technical parameters, panel doors are a perfect solution for improving the energy efficiency of buildings. They also provide the innovative ability to mount the panel in the structure using a double-sided tape.

    Aluprof’s panel doors are characterised by both an elegant appearance and high technical parameters, and also taking into account the available overall dimensions of the structure and possibility to use the doors in larger shop window development, they provide a great deal of freedom in the arrangement of the entrance into a building. It is an ideal proposal for those for whom home is much more than only the place to live in.

    Specifikation
    • DATA AND TECHNICAL PARAMETERS:

      • Frame/leaf depth: 77 mm, 95 mm
      • Filling panel thickness: 22 – 95 mm
      • Maximum leaf dimensions: L up to 1400 mm, H up to 2600 mm
      • Air permeability: Class 4, PN-EN 12207:2001
      • Water tightness: Class E900 (900 Pa), PN-EN 12208:2001
      • Wind resistance: Class C5/B5, PN-EN 12210:2001
      • Thermal insulating power: Ud up to 0,44 W/m2K (for panel of 95 mm)
      • RC2 anti-burglary class
    Teknisk specifikation
    • Unik ref.MB-86-Panel-Door-AD08-Double
    • ProduktfamiljWindows & Doors
    • ProduktgruppMB-86 panel doors
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2021-06-02
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialGlas
    • Designad iPolen
    • Tillverkad iPolen
    Klassificering
    • BIMobjektkategoriDörrar - Svängdörr
    • IFC klassificeringDörrpanel
    • UNSPSC namnDoors
    • UNSPSC kod301715
    • Uniclass 2015 kodEF_25_30
    • Uniclass 2015 beskrivningDoors and windows
    • CSI MasterFormat 2014 Kod08 13 16
    • CSI MasterFormat 2014 TitelAluminum Doors
    • OmniClass nummer23-17 11 00
    • OmniClass TitelDoors
    • CSI UniFormat II KodB2030
    • CSI UniFormat II TitelExterior Doors