MB-86N SI Door Double Inward Opening for wall / curtain wall
Aluprof

MB-86N SI Door Double Inward Opening for wall / curtain wall

4.5 av 5 stjärnor4.5(8 omdömen)

The highly efficient MB-86N window and door system makes it possible to satisfy the diverse needs of users. There are two versions of the profiles, the ST and the SI, which are designed to meet different thermal energy efficiency requirements. The system provides superb performance parameters.

Another advantage of the MB-86N is the high durability of the profiles, which make it possible to produce large-scale and heavy structures. Several versions are available. The MB-86US is a window with a concealed vent. The MB-86 Casement provides an outward-opening window with a thermal break. The MB-86B has been developed to meet the requirements of the Belgian market.

Features and benefits:

  • the wide range of profiles guarantees the aesthetics and resistance required of the structure;
  • wide thermal breaks in a new shape significantly improve the thermal performance;
  • the two-component, central gasket seals provide excellent insultation for the space between the vent and the frame;
  • the glazing beads come in three variants, Standard, Prestige and Style;
  • the profile shapes are designed to accommodate numerous multi-point locking systems, including concealed hinges;
  • the wide range of glazing means that every type of triple-glazed unit and acoustic or burglar-resistant panes can be used;
  • the drainage system is available in two versions, traditional and concealed;
  • the MB-86 Casement is an outward-opening version of the window;
  • the MB-86US window features a casement which is invisible when viewed from outside;
  • the MB-86B has been awarded technical approval certification (ATG) by the Belgian Union for Technical Approval in Construction (UBAtc);
  • the system can be used to produce class RC1 to RC4 burglar-resistant windows and doors


Specifikation
  • Performance of the MB-86N windows:

    • Air Permeability: up to class 4, EN 12207:2001 
    • Watertightness: up to class E 4800 Pa, EN 12208:2001 
    • Thermal insulation window (Uf): from 0,70 W/m2K 
    • Resistance to windload: up to Class C5, EN 12210:2001


Teknisk specifikation
  • Unik ref.MB-86N_SI_door_double_inward_opening_wall_curtain_wall
  • ProduktfamiljWindows & Doors
  • ProduktgruppMB-86N SI
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2023-01-18
  • Edition nummer1
  • Djup (mm)77
Relaterad
  • HuvudmaterialAluminium
  • Sekundärt materialGlas
  • Designad iPolen
  • Tillverkad iPolen
Klassificering
  • BIMobjektkategoriDörrar - Dörrpaket
  • IFC klassificeringDörr
  • UNSPSC namnDoors and windows and glass
  • UNSPSC kod3017
  • Uniclass 2015 kodEF_25_30
  • Uniclass 2015 beskrivningDoors and windows
  • CSI MasterFormat 2014 Kod08 11 16
  • CSI MasterFormat 2014 TitelAluminum Doors and Frames
  • OmniClass nummer23-17 11 13 13
  • OmniClass TitelAluminum Doors
  • CSI UniFormat II KodB2030
  • CSI UniFormat II TitelExterior Doors

Region tillgänglighet

Europa Asien Nordamerika Afrika Sydamerika Oceanien
Åland
Afghanistan
Amerikanska Jungruöarna
Algeriet
Argentina
Amerikanska Samoaöarna
Albanien
Armenien
Anguilla
Angola
Bolivia
Australien
Andorra
Azerbajdzjan
Antigua och Barbuda
Benin
Brasilien
Cooköarna
Belgien
Bahrain
Aruba
Botswana
Chile
Fiji
Bosnien och Hercegovina
Bangladesh
Bahamas
Burkina Faso
Colombia
Franska Polynesien
Bulgarien
Bhutan
Barbados
Burundi
Ecuador
Guam
Cypern
Brittiska territoriet i Indiska oceanen
Belize
Centralafrikanska republiken
Falklandsöarna (Islas Malvinas)
Kiribati
Danmark
Brunei
Bermuda
Demokratiska republiken Kongo
Franska Guyana
Marshallöarna
Estland
Filippinerna
British Virgin Islands
Djibouti
Guyana
Mikronesiens federerade stater
Färöarna
Förenade Arabemiraten
Caymanöarna
Egypten
Paraguay
Nauru
Finland
Georgia
Costa Rica
Ekvatorialguinea
Peru
Niue
Frankrike
Hongkong
Curaçao
Elfenbenskusten
Surinam
Nordmarianerna
Gibraltar
Indien
Dominica
Eritrea
Uruguay
Norfolk Island
Grekland
Indonesien
Dominikanska republiken
Etiopien
Venezuela
Nya Kaledonien
Guernsey
Irak
El Salvador
Gabon
Nya Zeeland
Irland
Iran
Grenada
Gambia
Östtimor
Island
Israel
Grönland
Ghana
Palau
Isle of Man
Japan
Guadeloupe
Guinea
Papua Nya Guinea
Italien
Jordanien
Guatemala
Guinea-Bissau
Pitcairn Islands
Jersey
Julöarna
Haiti
Jamhuri ya Uganda
Samoa
Kroatien
Kambodja
Honduras
Kamerun
Solomon Islands
Lettland
Kazakstan
Jamaica
Kap Verde
Tokelauöarna
Liechtenstein
Kina
Kanada
Kenya
Tonga
Litauen
Kokosöarna
Karibiska Nederländerna
Komorerna
Tuvalu
Luxemburg
Kuwait
Kuba
Kongo
United States Minor Outlying Islands
Malta
Kyrgyzstan
Martinique
Lesotho
Vanuatu
Moldavien
Laos
Mexiko
Liberia
Wallis- och Futunaöarna
Monaco
Libanon
Montserrat
Libyen
Montenegro
Macao
Nicaragua
Madagaskar
Nederländerna
Malaysia
Panama
Malawi
Nordmakedonien
Maldiverna
Puerto Rico
Mali
Norge
Mongoliet
Saint Christopher och Nevis
Marocko
Österrike
Myanmar (Burma)
Saint Lucia
Mauretanien
Polen
Nepal
Saint Vincent och Grenadinerna
Mauritius
Portugal
Oman
Saint-Barthélemy
Mayotte
Rumänien
Pakistan
Saint-Martin
Moçambique
Ryssland
Palestina
Saint-Pierre-et-Miquelon
Namibia
San Marino
Qatar
Sint Maarten
Niger
Schweiz
Saudiarabien
Trinidad och Tobago
Nigeria
Serbien
Singapore
Turks och Caicos Islands
Réunion
Slovakien
Sri Lanka
USA
Rwanda
Slovenien
Sydkorea
Saint Helena
Spanien
Syrien
São Tomé och Príncipe
Storbritannien
Tadzjikistan
Senegal
Svalbard
Taiwan
Seychellerna
Sverige
Thailand
Sierra Leone
Tjeckien
Turkiet
Södra Sudan
Tyskland
Turkmenistan
Somalia
Ukraina
Uzbekistan
Sudan
Ungern
Vietnam
Swaziland
Vatikanstaten
Yemen
Sydafrika
Vitryssland
Tanzania
Tchad
Togo
Tunisien
Västsahara
Zambia
Zimbabwe