Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence
Montage II®Industrial & High Security Ornamental Steel Fence

    Montage II®Industrial & High Security Ornamental Steel Fence

    Industrial & Security Steel Fence

    Montage II is Ameristar's line of heavier ornamental steel fence suited for projects which require a higher level of security. Owners deserve a fence system that's more than a perception of security. The architectural community has embraced ornamental fences over unattractive chain-link fences that detract from the overall appearance of the project.

    Specifikation
    • Pickets: 1"sq x 14ga

      Rails: 1.75" x 1.75" x 12ga

      Posts: 2.5"sq x 12ga & 3"sq x 12ga

      Heights: 3', 3½', 4', 4½', 5', 6', 7'& 8'

      Fence Styles

      Classic

      Majestic

      Genesis

      Invincible

      4 Rail Panels

      • Available in 3', 3½', 4', 4½', 5', 6', 7' & 8' height
      • Standard or flush bottom rail available
      • 4" standard picket airspace

      3 Rail Panels

      • Available in 3', 3½', 4', 4½', 5', 6', 7' & 8' height
      • Standard or flush bottom rail available
      • 4" standard picket airspace

      2 Rail Panels

      • Available in 3', 3½', 4', 4½', 5', 6', 7' & 8' heights
      • Standard or flush bottom rail available
      • 4" standard picket airspace


    Teknisk specifikation
    • Unik ref.ameristar-montage-ii
    • ProduktfamiljOrnamental Fences
    • ProduktgruppIndustrial
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2014-10-28
    • Edition nummer1
    Klassificering
    • BIMobject-kategoriLandskapsarkitektur - Staket

    Region tillgänglighet

    Nordamerika
    USA