Stainless Steel Reduced Pressure Detector Assemblies - 5000SS

Stainless Steel Reduced Pressure Detector Assemblies - 5000SS

Series 5000SS Reduced Pressure Detector Assemblies prevent the reverse flow of fire protection system substances from being pumped or siphoned into the potable water supply. The 5000SS incorporates a meter to detect ground leaks and unauthorized illegal taps, greatly reducing annual water expenses. It consists of a stainless steel body, stainless steel internal parts, thermoplastic check valves and a bottom-mounted relief valve. Series 5000SS is half the weight of competitive designs, and its short lay length makes installation and maintenance simple and easy. It is ideal for installation on fire protection systems. Check with local water authorities for installation requirements. Maximum Working Pressure: 175psi (12.06 bar)
Teknisk specifikation
  • Unik ref.5000ss
  • ProduktfamiljPlumbing & Flow Control Solutions
  • ProduktgruppBackflow Prevention
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2017-06-12
  • Edition nummer1
Relaterad
  • HuvudmaterialRostfritt stål
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriRörläggning - Ventiler

Region tillgänglighet

Nordamerika
Kanada
USA