DIAMOND STAR - High performance, polymer modified, non-slip adhesive
DIAMOND STAR - High performance, polymer modified, non-slip adhesive

    DIAMOND STAR - High performance, polymer modified, non-slip adhesive

    Cement based, high polymer modified, high strength adhesive for fixing tile & stone on wall/floor in interior/exterior situations upto 6mm bed thickness (can be extended up to 12 mm in area of limited extent). The set adhesive is water-resistant and non-slip.
    Specifikation
    • DIAMOND STAR @ 27± 2°C Mixed Density 1.50 - 1.55 g/cc Bed Thickness upto 6 mm (6) Walls* Use 6 mm X 6 mm square notch trowel Floors* Use 12 mm X 12 mm square notch trowel Mixing Ratio 1 p.b.w. Water to 4 p.b.w. Adhesive (p.b.w = Parts by weight) Open Time 15 - 20 Minutes Pot Life 3 hours Setting Time 24 hours Shear Adhesion IS 15477:2004 Type 2 1 Day Air 5.50 kN 14 Days Air 14.00 kN Temperature -30°C to 150°C Resistance VOC Content 1.26 g/L
    Teknisk specifikation
    • Unik ref.DIAMOND-STAR
    • ProduktfamiljTile & Stone Installations
    • ProduktgruppTILE & STONE ADHESIVES
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2020-01-06
    • Edition nummer1
    Relaterad
    • HuvudmaterialPolymer-modified cementitious
    • Designad iIndien
    • Tillverkad iIndien
    Klassificering
    • BIMobject-kategoriGolv - Kakel
    • IFC klassificeringFloor
    • UNSPSC namnFlooring
    • UNSPSC kod301617
    • Uniclass 2015 kodEF_30_20
    • Uniclass 2015 beskrivningFloors
    • CSI MasterFormat 2014 Kod09 60 00
    • CSI MasterFormat 2014 TitelFlooring
    • OmniClass nummer23-13 23 15
    • OmniClass TitelAdhesives
    • CSI UniFormat II KodC3020
    • CSI UniFormat II TitelFloor Finishes

    Region tillgänglighet

    Asien
    Indien