GOLD STAR - High polymer modified, cementitious, tile/stone adhesive

GOLD STAR - High polymer modified, cementitious, tile/stone adhesive

High polymer modified, grey cement based tile adhesive suitable for fixing wall and floor tile/stone in interior and exterior situations upto 6mm bed thickness (can be extended up to 12 mm in area of limited extent). The set adhesive is water-resistant and is suitable for use in showers and wet areas. By addition of ADMIX AD 1, GOLD STAR is suitable for use in totally submerged conditions such as swimming pools.
Specifikation
  • GOLD STAR: @ 27± 2°C Mixed Density: 1.80 - 1.85 g/cc Bed Thickness: upto 6 mm Walls*: Use 6 mm X 6 mm square notch trowel Floors*: Use 12 mm X 12 mm square notch trowel Mixing Ratio: 1 pbw Water to 4 pbw Adhesive (pbw = Parts by Weight) Open Time: 15 - 20 Minutes Pot Life: 3 hours Setting Time: 24 hours Shear Adhesion (IS 15477:2004 Type 2) a) Dry condition @ 24 hours: 4.50 kN b) Dry condition @ 14 days: 11.00 kN c) Wet condition: 5.50 kN d) Heat aging condition: 5.50 kN Adjustability: 10 - 15 minutes Temperature Resistance: -30°C to +150°C VOC Content: 1.12 g/L
Teknisk specifikation
  • Unik ref.GOLD-STAR
  • ProduktfamiljTile & Stone Installations
  • ProduktgruppTILE & STONE ADHESIVES
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialPolymer-modified cementitious
  • Designad iIndien
  • Tillverkad iIndien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass nummer23-13 23 15
  • OmniClass TitelAdhesives
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Asien
Indien