K 180 is a rapid hardening self leveling compound

K 180 is a rapid hardening self leveling compound

ARDEX K 180 is a rapid hardening self leveling compound, walkable after approximately 4 hours and ready for use after 24 - 72 hours. Grey powder with special cements, high quality synthetic resins, selected fillers and other special additives.
Specifikation
  • Powder: Mixing Ratio: 5L Water to 25kg Powder Bulk Density of Powder: ~1.4kg/L Consumption: ~1.75kg powder/mm/m² Wet-Fresh-Mixed Mortar: Application Temperature: 10°C – 35°C Mixed Mortar Density: ~ 2.1kg/L pH of Fresh Mortar: ~ 12 Flow Time (23°C): ~ 20 minutes Walkability (23°C): ~ 4 hours Application Thickness: 4 – 10mm Thickness with Aggregate: 10 – 25mm Cured Mortar: Ready for Floor Coating (23°C / 50%RH): ~ 1-3 days Resistant to Chair Castors: Yes Suitable with Floor Heating: Yes Moisture Tolerant: Intermittent: Yes; Flooding: No Freeze-Thaw Stable: No
Teknisk specifikation
  • Unik ref.K-180
  • ProduktfamiljFlooring Solutions
  • ProduktgruppSelf-Leveling Underlayment
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialCementitious
  • Designad iKina
  • Tillverkad iKina
Klassificering
  • BIMobject-kategoriGolv - Underlag
  • IFC klassificeringFloor
  • UNSPSC namnCarpet or rug underlays
  • UNSPSC kod30161719
  • Uniclass 2015 kodPr_35_31_06_80
  • Uniclass 2015 beskrivningSmoothing and levelling underlay compounds
  • CSI MasterFormat 2014 Kod06 16 26
  • CSI MasterFormat 2014 TitelUnderlayment
  • OmniClass nummer23-15 17 11 13 11 13
  • OmniClass TitelPortland Cement Floor Underlayments
  • CSI UniFormat II KodB1010
  • CSI UniFormat II TitelFloor Construction

Region tillgänglighet

Asien
Indien