R 71 CP - Self-Smoothing Epoxy Polyurethane Floor Topping

R 71 CP - Self-Smoothing Epoxy Polyurethane Floor Topping

R 71 CP is a specialist applied, 1mm thick self-smoothing epoxy polyurethane resin floor finish combining outstanding wearing properties with chemical resistance and decorative properties. Ideally suited in areas where a seamless, joint free finish is required and maximum cleanliness is essential. Laboratories, clean rooms, and general light industry are just some of the environments that can benefit from this system.
Specifikation
  • R 71 CP @ 27 ± 1°C Pot life - 40 minutes Mixed Density - 1.45 - 1.50 g/cc Initial hardness - 24 hours Light foot traffic - 24 hours Full cure - 7 days Application Thickness - 1 mm Shore D Hardness - > 70 Bond Strength - > 1.50 N/mm² Compressive Strength (BS 6319 (P2)) - > 65.0 N/mm² Tensile Strength (ASTM C - 307) - > 15.0 N/mm² Flexural Strength (ASTM C – 580) - > 33.0 N/mm²
Teknisk specifikation
  • Unik ref.R-71-CP
  • ProduktfamiljFlooring Solutions
  • ProduktgruppPOLYURETHANE COATINGS & SCREEDS
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialEpoxi
  • Sekundärt materialPolyuretan
  • Designad iIndien
  • Tillverkad iIndien
Klassificering
  • BIMobject-kategoriByggnadsmaterial - Kakelplattor
  • IFC klassificeringFloor
  • UNSPSC namnStone or tile flooring
  • UNSPSC kod30161706
  • Uniclass 2015 kodSs_30_42_72
  • Uniclass 2015 beskrivningResilient and textile floor covering systems
  • CSI MasterFormat 2014 Kod09 65 19
  • CSI MasterFormat 2014 TitelResilient Tile Flooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Asien
Indien