R 816 CE - Epoxy coal tar coating

R 816 CE - Epoxy coal tar coating

R 816 CE is a two component coating based on unmodified epoxy resin cured with a polyamine curing agent. It has excellent water & alkali resistance where it combines the chemical resistant properties of an epoxy resin with excellent water resistant properties of a coal tar.
Specifikation
  • Type: Two pack, cold cured Colour: Black General composition: Amine cured epoxy, blended with coal tar Mixing ratio (R:H) - 2:1 by volume Finish: Semi glossy Pot life @ 270C (ASTM D 2471): 60-90 Minutes Drying time (ASTM D 1640) To touch 1-2 hrs Walkable 5-6 hrs Hard dry 24 hrs Full cure 7 days Overcoat interval: 6 hrs Performance data Flexibility test (ASTM D 522): Passes Cross cut adhesion test (ASTM D 3359): Passes Salt spray test 500 hrs (ASTM B 117): Passes
Teknisk specifikation
  • Unik ref.R-816-CE
  • ProduktfamiljConcrete Repair, Anchors & Grouts
  • ProduktgruppCONCRETE REPAIR AND PROTECTION
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialEpoxi
  • Designad iIndien
  • Tillverkad iIndien
Klassificering
  • BIMobject-kategoriGolv - Beläggningar
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • CSI MasterFormat 2014 Kod03 53 00
  • CSI MasterFormat 2014 TitelConcrete Topping
  • OmniClass nummer23-15 17 11 11
  • OmniClass TitelFloor Toppings
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Asien
Indien