S 15 C - Cement based adhesive for use by wet-on-wet method

S 15 C - Cement based adhesive for use by wet-on-wet method

S 15 C is a polymer modified, high strength, grey cement based adhesive used in slurry consistency for fixing vitrified tiles, ceramic tiles and stable natural stones. It is not suitable for fixing moisture sensitive stones and for vertical applications.
Specifikation
  • S 15 C @ 27 ± 1ºC Adhesion Strength 1.1 N/mm2 EN 1348 Tested as per IS 15477 Water: powder ratio 8.5 to 9.0 litres: 26 kg powder Bed Thickness Approx. 2 mm Adjustability 15 - 20 minutes Open time 20 - 25 minutes Pot Life 1 hour Setting Time 24 hours Pull off adhesion test applied over A3 screed @ 28 days ASTM D 4541 1: 5 screed > 1.0 N/mm2 1: 6 screed > 0.8 N/mm2 1: 8 screed > 0.5 N/mm2
Teknisk specifikation
  • Unik ref.S-15-C
  • ProduktfamiljTile & Stone Installations
  • ProduktgruppTILE & STONE ADHESIVES
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialCementitious
  • Designad iIndien
  • Tillverkad iIndien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnStone or tile flooring
  • UNSPSC kod30161706
  • Uniclass 2015 kodSs_30_42_72
  • Uniclass 2015 beskrivningResilient and textile floor covering systems
  • CSI MasterFormat 2014 Kod09 65 19
  • CSI MasterFormat 2014 TitelResilient Tile Flooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Asien
Indien