SUPER GROUT - High polymer modified, water and stain resistant grout

SUPER GROUT - High polymer modified, water and stain resistant grout

SUPER GROUT is a high quality, high polymer - modified, high performance grout with excellent water - repellent and efflorescence resistance properties designed for grouting glazed tiles, mosaic, vitrified and fully vitrified tiles, ceramic tiles, industrial tiles, granites, marbles & other natural stones etc. SUPER GROUT has higher strength, water and stain resistance compared to normal cement grout.
Specifikation
  • SUPER GROUT @ 27 ± 1°C Joint Width 1 - 6mm Pot Life 30 minutes Curing Time 24 hours Temperature Resistance -30°C to 150°C Mixing Ratio Water : Grout - 1 : 3 Compressive Strength 24 hours min. 5.00 kN 48 hours min. 9.00 kN VOC Content 5.19 g/L
Teknisk specifikation
  • Unik ref.SUPER-GROUT
  • ProduktfamiljTile & Stone Installations
  • ProduktgruppTILE JOINT GROUTS
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialPolymer-modified cementitious
  • Designad iIndien
  • Tillverkad iIndien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnStone or tile flooring
  • UNSPSC kod30161706
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 90 00
  • CSI MasterFormat 2014 TitelPainting and Coating
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodB1010
  • CSI UniFormat II TitelFloor Construction

Region tillgänglighet

Asien
Indien