FEATHER FINISH® ​​Self-Drying, Cement-Based Finish Underlayment

FEATHER FINISH® ​​Self-Drying, Cement-Based Finish Underlayment

FEATHER FINISH

Rapid drying patching and smoothing compound

DESCRIPTION
FEATHER FINISH is a blend of cement, fillers, and special additives to produce a rapid drying patching and smoothing compound designed for very thin smoothing applications (typically 1 mm thick or less, but may be used up to 3 mm thick in one application). The RAPIDRY formula enables floor coverings to be installed after as little as 15 minutes.

FEATHER FINISH provides an excellent bond to concrete, plywood, cement/sand screeds, existing sub-floor smoothing compounds and even existing ceramic tiles without the use of primers.

Specifikation
  • FEATURES
    • Floor coverings can be installed after as little as 15 minutes
    • True feather edge allows for greater coverage
    • Exceptional bond to plywood, concrete, smoothing compounds, terrazzo and ceramic tiles without the need to prime
    • Easy to mix and apply, just add water
    • Can be applied at a minimal thickness if a thin smooth surface is required

    COVERAGE
    Approximately 50 m² as skim coat @ 200 microns

    PACK SIZE
    11 kg

Teknisk specifikation
  • Unik ref.feather-finish
  • ProduktfamiljFlooring Solutions
  • ProduktgruppPatching Compounds
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2020-01-06
  • Edition nummer1
Relaterad
  • HuvudmaterialCementitious
  • Designad iUSA
  • Tillverkad iUSA
Klassificering
  • BIMobject-kategoriGolv - Underlag
  • CSI MasterFormat 2014 Kod06 16 26
  • CSI MasterFormat 2014 TitelUnderlayment
  • OmniClass nummer23-15 17 11 13
  • OmniClass TitelFloor Underlayments

Region tillgänglighet

Asien
Indien