ASSA ABLOY RD150 4W Compact Revolving Door
ASSA ABLOY RD150 4W Compact Revolving Door
ASSA ABLOY RD150 4W Compact Revolving Door
ASSA ABLOY RD150 4W Compact Revolving Door
    Arkiverad

    ASSA ABLOY RD150 4W Compact Revolving Door

    You are viewing the ASSA ABLOY RD150-4 Automatic Revolving Door System providing hands free operation and safe adaptive Manual Speed control. Modern modular design comprising four door leaves, curved glazed outer walls, radially segmented ceiling and semi-circular dustcovers, complete with electro-mechanical operator and embedded Configurable Digital Control. System including normal installation to comply with BS7036-0-2014 / BS-EN16005, complete with the installer’s Declaration of Conformity in accordance with Machinery Regulations.

    [LIST]
    Variety of configurations available
    Convenience
    Optional FRAME stile curved glazed side screens for anti-bandit glazing options
    Optional SLIM stile curved glazed side screens, with top glazing beads flush to the ceiling
    Frame Door Leaves
    Optional class 3 EN1627:2011 burglary resistance
    Available with alternative glass types and finishes
    Additional Fixed Panels and Over Panels
    [/LIST]

    Specifikation
    • Model:
      RD150-4 Automatic Revolving Door System, with four door leaves, curved glazed fixed side screens, radially segmented ceiling and semi-circular dustcovers , complete with operator and CDC100 control providing automated operation of the revolving door.

      Certification:
      Manufacturer & Installer Declaration of Conformity
      EPD to ISO 14025 & EN 15804
      Independent testing & certification TüV
      Tested to; EN 16005:2012, EN ISO 13849-1:2008, EN 60335-1:2012/A11:2014 & EN 600335-2-103:2003/A11:2009

      Operation & control system:
      CDC control unit with plug-in connections and switched mode power supply 100 – 240V.
      Operation: Automatic hands free operation and simultaneous adaptive manual control.
      Automatic High Speed control; Digitally monitored and individually controlled Automatic High Speed, (parameter range; 0.5 to 6 RPM).
      Manual Speed Control; Digitally monitored and individually controlled, (parameter range; 3 to 10 RPM). Gentle braking is applied automatically on reaching the chosen upper manual speed limit.
      Activation: PIR motion sensors or Direction Sensing Radar, concealed behind the canopy fascia or Manual Push Switch signal the door to rotate at the pre-set automatic speed without the need to push. Direction Sensing Radar ignores receding and cross traffic to eliminate unnecessary rotation and prevent wasted energy.
      Park Assist; When there is no traffic, the operator will automatically return the door set to park position with all door leaves in contact with the outer walls.
      Park Control: Automatic Parking Brake, secures the door between each activation to eliminate unwanted rotation (hold force parameter range; 0 – 99%), released by concealed presence sensor or external impulse
      Park Control Override: Push buttons in the closed segments.
      Reverse torque control; Protects against damage, ensures greater reliability and reduces the risk of injury as well as operational costs in the event that the door is misused and pushed in the wrong direction.
      Plug & play graphic service interface for full & intuitive parameter control, to customise each installation. Adjustment; Step less, within the stated range

      Dimensions:
      Internal diameter: 1800 / 2100 / 2400 / 2700 / 3000mm
      Overall diameter: XXXXmm (Int. Diameter + 88mm Std. or + 142mm for NCD)
      Opening Width (TW): 1191 / 1403 / 1615 / 1827 / 2039mm.
      Internal Height: XXXXmm (Maximum 3000mm)
      Fascia Height: 200mm or 201 – 1250mm Maximum.

      Standard equipment:
      System: CANOPY MOUNTED operator and controls.
      Frame finish: SAA or Bronze Anodised or Besam powdercoat finish RAL ref: TO BE CONFIRMED or Premium 3D Profile Shaped Cladding formed around vertical and horizontal surfaces: FINISH TO BE CONFIRMED
      FRAME Door Leaves: Four leaf Rigid Turnstile.
      Glass type – Door Leaves: Standard 6.4mm 2B2 or 9.14mm P2A or 10.28mm P4A / P5A or 14mm P6B Clear laminated glass.
      Door Seal: Soft Edge rubber mounting profile and replaceable horse hair brush to three edges.
      SLIM Outer Walls: Curved glazed side screens, with top glazing beads flush to the ceiling.
      Glass type – Outer Walls: Standard 8.76MM 1B1 Clear laminated.
      FRAME Outer Walls: Standard Curved Glazed side screens or Curved Glazed side screens with EN1627:2011 RC3 burglary resistance.
      Glass type – Outer Walls: Standard 8.76MM 1B1 or 9.14mm P2A or 10.28mm P4A & P5A or 10.28mm P4A & P5A (EN1627:2011 RC3) or 14mm P6B Clear laminated glass.
      Two Position Control Switch: Standard SURFACE or FLUSH mounted.
      Ceiling finish: Easy Clean and scratch resistant White Melamine or Formica Colour XXXXX
      Dustcover finish: Easy Clean and scratch resistant White Melamine or Formica Colour XXXXX
      Lighting: Six No. 12VAC/DC LED spotlights 350lm, colour temperature 3000k, beam angle 38° and lifetime ≥ 30000 hours or 12VAC/DC LED down lights 960 lm, colour temp. 3000K, diameter 172 mm and Life time 30000 hours for optimum lighting pattern without strobe effect.
      Canopy Cover; 180 or 360 Degree Weather resistant cover draining to water spouts or NOT REQUIRED.
      Insulation; Cellular PE RG30 insulation to the canopy fascia and underside of the external dustcover, calculated U value of the canopy 1.96 W/m²K or NOT REQUIRED.
      Ground Ring; Circular Stainless steel 40 x 40 section formed to suit internal diameter, supplied with height and level adjustable fixing brackets.
      Matting; EMCO 517G Black Rubber or 517R Black Carpet or NOT REQUIRED.

      Safety device(s):
      PSPE Active soft rubber safety edges to; Outer wall leading mullion, door leaf bottom rail and leading door stile reduce the risk of crush injury.
      Additional ESPE Presence Sensors for Vulnerable Users to: each door leaf face signal the door to SLOW / STOP and/or leading mullion late entry sensors signal the door to stop or NOT REQUIRED.
      Emergency Stop, on the inner leading mullion: Standard SURFACE or FLUSH mounted.

      Locking mechanism:
      One or Two manual single point espagnolette deadlocks and dust proof floor keep to the turnstile.
      SLIM Night Closing Doors with Euro Profile hook lock.
      FrameNight Closing Doors with Euro Profile hook lock or Night closing Doors with Multipoint Deadlock and EN1627:2011 RC3 burglary resistance (Min. 340mm Fascia Height).

      Maintenance:
      Warranty with two service visits per annum for optimum performance and longevity
      1 YEAR / 2 YEAR / 3 YEAR / 4 YEAR / 5 YEAR / 10 YEAR

      Please consult ASSA ABLOY Entrance Systems Limited technical literature for further details and the quotation for project specific notes.

    Teknisk specifikation
    • Unik ref.RD150-4
    • TypObjekt (enstaka objekt)
    • Publiceringsdatum2017-08-30
    • Edition nummer1
    Relaterad
    • HuvudmaterialAluminium
    • Sekundärt materialGlas
    • Designad iSverige
    • Tillverkad iTjeckien
    Klassificering
    • BIMobjektkategoriDörrar - Karuselldörr
    • IFC klassificeringDörr
    • UNSPSC namnRevolving doors
    • UNSPSC kod30171509
    • Uniclass 2015 kodSs_25_30_20_70
    • Uniclass 2015 beskrivningRevolving doorset systems
    • CSI MasterFormat 2014 Kod08 42 33
    • CSI MasterFormat 2014 TitelRevolving Door Entrances
    • OmniClass nummer23-13 33 21 11 13
    • OmniClass TitelRevolving Door Aluminum-Framed Entrances
    • CSI UniFormat II KodB2030
    • CSI UniFormat II TitelExterior Doors