Babcock-Davis' new sleek vinyl MATrac roll-up mat is the most economical to the market. Ideal for interior, low traffic and retrofit applications, this lightweight mat is a perfect solution for tight budgets.
Features
Easy Installation
Simple, Elegant Design
Roll Back for Easy Cleaning
Optional Dual Tread
Specifikation
Model: BMT38
Rail Material: Vinyl
Depth: 3/8 inch
Tread Spacing: 1-7/8 inch on center
Tread Options: Premium Carpet, Rugged Scrub, Vinyl, Ribbed Rubber, EcoTread, Vinyl Abrasive or Brush
Rail Finish: Black Vinyl
Frames: Level Bed or Surface Mount
Rolling Load: 350 Lbs./Wheel
Warranty: 2 years