Babcock-Davis' QuietFLEX roll-up mat is constructed of LDPE hinges to reduce traffic noise. The lightweight aluminum rails make this mat easy to roll back for routine maintenance.
Features
Quiet Design
Roll Back for Easy Cleaning
Optional Dual Tread
Specifikation
Model: BMQ38
Rail Material: Aluminum
Depth: 3/8 inch
Tread Spacing: 2 inch on center
Tread Options: Premium Carpet, Rugged Scrub, Vinyl, Ribbed Rubber, EcoTread, Aluminum Abrasive, Vinyl Abrasive, Serrated Aluminum or Brush
Rail Finish: Mill, Clear or Color Anodized
Frames: Level Bed or Surface Mount
Rolling Load: 300 Lbs./Wheel
Warranty: 2 years