BAL Green Star - Tile adhesive
BAL

BAL Green Star - Tile adhesive

BAL Green Star is a ready to use and easy to apply tile adhesive for walls. Suitable for fixing ceramics, mosiacs and some natural stone in dry or wet interior environments, it can also be used for domestic areas including showers, kitchens and bathrooms. BAL Green Star offers extended open time of 30 mins and can be grouted after 24 hours. A simple, but effective ready-mixed tile adhesive, BAL Green Star has become a fixer’s favourite down the years and is perfect for fixing ceramics up to 300mm by 300mm, mosiacs and natural stone. Ready-to-use straight from the tub with no mixing required, BAL Green Star provides the fixer with numerous benefits including excellent non-slip properties and extended open time for larger installations.
Specifikation
  • Bed Thickness - 3mm max Open Time - >30 mins Setting Time - 24 hours at 20°C
Teknisk specifikation
  • Unik ref.BAL-Green-Star
  • ProduktfamiljTile & Stone Installation System
  • ProduktgruppFlexible Floor and Wall Tile Adhesives
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-11-24
  • Edition nummer1
Relaterad
  • HuvudmaterialAkryl
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Europa
Irland
Storbritannien