BAL Supercover Rapid Flex - Tile adhesive
BAL

BAL Supercover Rapid Flex - Tile adhesive

BAL Supercover Rapid Flex is a rapid-setting, highly flexible tile adhesive for walls and floors and provides a higher yield for further coverage per bag. Available in grey and white, BAL Supercover Rapid Flex is suitable for fixing ceramics, porcelain and vitrified tiles, mosaics, certain natural stones, terrazzo, rigid foam insulating materials and brick slips in dry or wet interior and exterior environments. Also recommended for large format wall tiles, areas of total immersion, installations with limited movement/vibration and heated screeds. BAL Supercover Rapid Flex is perfect for large walls and floor tiling projects where high yield and quick drying capabilities are required. As well as setting in only three hours, it is highly flexible, meaning it is perfect for use on difficult backgrounds which may be subject to total immersion (such as swimming pools), lateral movement (such as heated screeds) or vibration. Typical coverage on a dry wall and mosaic trowel is 1m² per kg, meaning you get more for your money and get the job done in double-quick time.
Specifikation
  • Bed Thickness- 2- 6mm Open Time- 20 mins Pot Life- 45 mins Setting Time- 3 hours
Teknisk specifikation
  • Unik ref.BAL-Supercover-Rapid-Flex
  • ProduktfamiljTile & Stone Installation System
  • ProduktgruppFlexible Floor and Wall Tile Adhesives
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-11-24
  • Edition nummer1
Relaterad
  • HuvudmaterialPolymer-modified cementitious
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Europa
Irland
Storbritannien