BAL Supercover Rapidset - Tile adhesive
BAL

BAL Supercover Rapidset - Tile adhesive

A cementitious non-slip wall and floor adhesive, BAL Supercover Rapidset provides outstanding yield and sets in double quick-time – suitable for grouting after only two hours. Providing an extended open time of 20 minutes and pot life of 45 minutes, BAL Supercover Rapidset is suitable for fixing ceramics, porcelain and vitrified tiles, mosaics, certain natural stones, terrazzo, rigid foam insulating materials and brick slips in dry or wet interior and exterior environments. Also recommended for large format wall tiles and showers. Homeowners should consider BAL Supercover Rapidset for large projects which require completion in double-quick time. Providing a high yield and quick drying capabilities, BAL Supercover Rapidset is suitable for walls and floors and can be applied to most backgrounds or bases included heated screeds, areas of total immersion and limited movement/vibration when modified with BAL ADMIX AD1 and/or used with BAL RAPID MAT. What’s more BAL Supercover Rapidset is suitable for most tile types, except natural stone susceptible to water staining.
Specifikation
  • Bed Thickness- 2- 6mm Open Time- 20 mins Pot Life- 45 mins Setting Time- 2 hours
Teknisk specifikation
  • Unik ref.BAL-Supercover-Rapidset
  • ProduktfamiljTile & Stone Installation System
  • ProduktgruppFlexible Floor and Wall Tile Adhesives
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-11-24
  • Edition nummer1
Relaterad
  • HuvudmaterialPolymer-modified cementitious
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Europa
Irland
Storbritannien