BAL Tile and Grout - Tile adhesive and grout
BAL

BAL Tile and Grout - Tile adhesive and grout

BAL Tile & Grout is a ready-to-use all-in-one adhesive and grout for walls. Non-slip with high bond strength, BAL Tile & Grout is perfect for fixing ceramics (up to 300x300mm), mosiacs and some natural stone in dry and wet interior environments. Suitable for domestic areas including showers (not power showers), kitchens and bathrooms, BAL Tile & Grout can also be used for heavy duty wet areas including communal showers and commercial kitchens. If your looking for an all-in-one tile adhesive and grout for domestic and commercial walls, then look no further than BAL Tile & Grout. This ready-mixed product provides tilers with a number of benefits including an easy-to-use formulation with improved characteristics including extended open time. As an adhesive BALTile & Grout can be grouted after 24 hours. Available in 10ltr, 5ltr and 2.5ltr pack sizes .
Specifikation
  • Bed Thickness- 3mm max Open Time- 20 mins Setting Time- 24 hours at 20°C
Teknisk specifikation
  • Unik ref.BAL-Tile-and-Grout
  • ProduktfamiljTile & Stone Installation System
  • ProduktgruppFlexible Floor and Wall Tile Adhesives
  • TypObjekt (enstaka objekt)
  • Publiceringsdatum2019-11-24
  • Edition nummer1
Relaterad
  • HuvudmaterialPolymer-modified cementitious
  • Designad iStorbritannien
  • Tillverkad iStorbritannien
Klassificering
  • BIMobject-kategoriGolv - Kakel
  • IFC klassificeringFloor
  • UNSPSC namnFlooring
  • UNSPSC kod301617
  • Uniclass 2015 kodEF_30_20
  • Uniclass 2015 beskrivningFloors
  • CSI MasterFormat 2014 Kod09 60 00
  • CSI MasterFormat 2014 TitelFlooring
  • OmniClass nummer23-15 17 13 13
  • OmniClass TitelTile Flooring
  • CSI UniFormat II KodC3020
  • CSI UniFormat II TitelFloor Finishes

Region tillgänglighet

Europa
Storbritannien